feedback
Rate this webpage
Need
Support?

FL7930C: Single-Stage Flyback and Boundary-Mode PFC Controller for Lighting

Datasheet: Single-Stage Flyback and Boundary-Mode PFC Controller for Lighting
Rev. 2 (2087kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The FL7930C is an active power factor correction (PFC) controller for boost PFC applications that operate in critical conduction mode (CRM). It uses a voltage-mode PWM that compares an internal ramp signal with the error amplifier output to generate a MOSFET turn-off signal. Because the voltage-mode CRM PFC controller does not need rectified AC line voltage information, it saves the power loss of an input voltage-sensing network necessary for a current-mode CRM PFC controller.
FL7930C provides over-voltage protection (OVP), open-feedback protection, over-current protection (OCP), input-voltage-absent detection, and under-voltage lockout protection (UVLO). The PFC-ready pin can be used to trigger other power stages when PFC output voltage reaches the proper level with hysteresis. The FL7930C can be disabled if the INV pin voltage is lower than 0.45 V and the operating current decreases to a very low level. Using a new variable on-time control method, total harmonic distortion (THD) is lower than in conventional CRM boost PFC ICs.
Features
 
  • PFC-Ready Signal
  • VIN-Absent Detection
  • Maximum Switching Frequency Limitation
  • Internal Soft-Start and Startup without Overshoot
  • Internal Total Harmonic Distortion (THD) Optimizer
  • Precise Adjustable Output Over-Voltage Protection
  • Open-Feedback Protection and Disable Function
  • Zero-Current Detector (ZCD)
  • 150 μs Internal Startup Timer
  • MOSFET Over-Current Protection (OCP)
  • Under-Voltage Lockout with 3.5 V Hysteresis
  • Low Startup and Operating Current
  • Totem-Pole Output with High State Clamp
  • +500/-800 mA Peak Gate Drive Current
  • 8-Pin, Small Outline Package (SOP)
Applications
  • Lighting
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
FEBFAN7631-L17U120A-GEVB
Pb-free
120 W LED Driver at Universal Line
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FL7930CMX-G Last Shipments
Pb-free
Halide free
FL7930C SOIC-8 751EB 1 260 Tape and Reel 2500  
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 28,002
Case Outlines
751EB   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.