feedback
Rate this webpage
Need
Support?

FL77905: Analog / PWM / Phase-cut Dimmable Compact LED Direct AC Driver

Datasheet: FL77905 Analog / PWM / Phase-cut Dimmable Compact LED Direct AC Driver
Rev. A (630kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The FL77905 is a direct AC line LED driver with minimal number of external RC passive components. In normal configuration, one resistor is to adjust LED power, and one capacitor is to provide a stable voltage to an internal biasing shunt regulator. It achieves high efficiency with high PF and low THD which makes the FL77905 suitable for high-efficiency LED lighting systems. The FL77905 can also be used with a rheostat dimmer switches which are suitable for desktop or indoor lamps. The FL77905 has a dedicated DIM pin which is designed to be used with analog or digital PWM dimming.
Features
 
  • The simplest Direct AC LED Driver with Only Two External RC Passive Components
  • Wide AC Input Range: 90~305 VAC
  • Analog/PWM Dimming
  • High Power Factor (above 0.98 in normal configuration) Low Harmonic Content (THD under 20% in normal configuration)
  • Low Flicker Index by Self Valley Fill with No Degradation of PF and THD
  • Adjustable LED Power with an External Current Sense Resistor
  • Rheostat Dimmable Flexible LED Forward Voltage Configuration
  • Power Scalability with Multiple Driver ICs
  • Over-Temperature Protection (OTP)
Applications
  • LED Lighting – Mid Power- Analog/PWM dimming
  • LED Lighting – Mid Power – Phase-cut dimming
  • LED Lighting – Low Power – Phase-cut dimming
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
FEBFL77905-L83H08A-GEVB
Pb-free
8W AC LED Driver
FEBFL77905-L83L08A-GEVB Consult Sales Office
Pb-free
8W AC LED Driver
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FL77905MX Last Shipments
Pb-free
Halide free
FL77905 SOIC8 N EP 751EJ 3 260 Tape and Reel 2500  
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 57,500
Case Outlines
751EJ   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.