NCV8730: LDO Regulator, 150 mA, 38 V, 1 µA IQ, with PG
|
|
»View Material Composition
» Product Change Notification |
The NCV8730 device is based on unique combination of features −
very low quiescent current, fast transient response and high input and
output voltage ranges. The NCV8730 is CMOS LDO regulator
designed for up to 38 V input voltage and 150 mA output current.
Quiescent current of only 1 µA makes this device ideal solution for
battery− powered, always−on systems. Several fixed output voltage
versions are available as well as the adjustable version.
The device (version B) implements power good circuit (PG) which
indicates that output voltage is in regulation. This signal could be used
for power sequencing or as a Microcontroller reset.
Internal short circuit and over temperature protections saves the
device against overload conditions.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Data Sheets (1) | Evaluation Board Documents (4) |
Package Drawings (2) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
NCV8730BMTWADJTBGEVB | Active |
|
LDO Regulator (38V, 150mA, 1uA, Adjustable, WDFNW-6) Evaluation Board |
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCV8730ASN180T1G | Active |
|
NCV8730, 1V8, TSOP5 | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.3036
|
||||||||
NCV8730ASN330T1G | Active |
|
NCV8730, 3V3, TSOP5 | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.3036
|
||||||||
NCV8730ASN500T1G | Active |
|
NCV8730, 5V0, TSOP5 | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.3036
|
||||||||
NCV8730ASNADJT1G | Active |
|
NCV8730, ADJ, TSOP5 | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.3036 | ||||||||
NCV8730BMTW1500TBG | Active |
|
NCV8730, 15V WDFNW6 | WDFNW-6 | 511DW | 1 | 260 | Tape and Reel | 3000 | $0.3227
|
||||||||
NCV8730BMTW330TBG | Active |
|
NCV8730, 3V3 WDFNW6 | WDFNW-6 | 511DW | 1 | 260 | Tape and Reel | 3000 | $0.3227
|
||||||||
NCV8730BMTW500TBG | Active |
|
NCV8730, 5V0 WDFNW6 | WDFNW-6 | 511DW | 1 | 260 | Tape and Reel | 3000 | $0.3227
|
||||||||
NCV8730BMTWADJTBG | Active |
|
NCV8730, ADJ WDFNW6 | WDFNW-6 | 511DW | 1 | 260 | Tape and Reel | 3000 | $0.3227
|
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 9,000 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 15,000 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 9,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 42,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 27,000 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 27,000 |
New Products |
NCV8187
:
1.2 A LDO Regulator
|
Support |