NCV8177: LDO Regulator, 500 mA, High PSRR, with Enable
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The NCV8177 is CMOS LDO regulator featuring 500 mA output current. The input voltage is as low as 1.6 V and the output voltage can be set from 0.75 V. It provides very stable and accurate voltage with low noise and high Power Supply Rejection Ratio (PSRR) suitable for RF applications. The NCV8177 is suitable for powering RF blocks of automotive infotainment systems and other power sensitive device. Due to low power consumption the NCV8177 offers high efficiency and low thermal dissipation. Small 4−pin XDFN4 1.0 mm x 1.0 mm package makes the device especially suitable for space constrained applications.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Data Sheets (1) | Videos (1) |
Package Drawings (2) |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCV8177AMTW085TCG | Active |
|
NCV8177, WDFNW8-2020, Active Discharge, 0.85V | WDFNW-8 | 511CL | 1 | 260 | Tape and Reel | 3000 | $0.18 | ||||||||
NCV8177AMTW090TCG-A642 | Active |
|
NCV8177, WDFNW8-2020, Active Discharge, 0.9V | WDFNW-8 | 511CL | 1 | 260 | Tape and Reel | 3000 | Contact Sales Office | ||||||||
NCV8177AMTW110TCG-A642 | Active |
|
NCV8177, WDFNW8-2020, Active Discharge, 1.1V | WDFNW-8 | 511CL | 1 | 260 | Tape and Reel | 3000 | Contact Sales Office | ||||||||
NCV8177AMTW120TCG-A642 | Active |
|
NCV8177, WDFNW8-2020, Active Discharge, 1.2V | WDFNW-8 | 511CL | 1 | 260 | Tape and Reel | 3000 | Contact Sales Office | ||||||||
NCV8177AMTW180TCG | Active |
|
NCV8177, WDFNW8-2020, Active Discharge, 1.8V | WDFNW-8 | 511CL | 1 | 260 | Tape and Reel | 3000 | $0.1667
|
||||||||
NCV8177AMTW280TCG | Active |
|
NCV8177, WDFNW8-2020, Active Discharge, 2.8V | WDFNW-8 | 511CL | 1 | 260 | Tape and Reel | 3000 | $0.1667
|
||||||||
NCV8177AMTW330TCG | Active |
|
NCV8177, WDFNW8-2020, Active Discharge, 3.3V | WDFNW-8 | 511CL | 1 | 260 | Tape and Reel | 3000 | $0.1667
|
||||||||
NCV8177AMX075TCG-A642 | Active |
|
NCV8177, XDFN4-1010, Active Discharge, 0.75V | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.0968
|
||||||||
NCV8177AMX090TCG | Active |
|
NCV8177, XDFN4-1010, Active Discharge, 0.9V | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.0968 | ||||||||
NCV8177AMX120TCG-A642 | Active |
|
NCV8177, XDFN4-1010, Active Discharge, 1.2V | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.0968
|
||||||||
NCV8177AMX150TCG | Active |
|
NCV8177, XDFN4-1010, Active Discharge, 1.5V | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.0968
|
||||||||
NCV8177AMX180TCG | Active |
|
NCV8177, XDFN4-1010, Active Discharge, 1.8V | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.0968 | ||||||||
NCV8177AMX250TCG | Active |
|
NCV8177, XDFN4-1010, Active Discharge, 2.5V | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.0968 | ||||||||
NCV8177AMX330TCG | Active |
|
NCV8177, XDFN4-1010, Active Discharge, 3.3V | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.0968
|
||||||||
NCV8177BMX075TCG-A642 | Active |
|
NCV8177, XDFN4-1010, Non-Active Discharge, 0.75V | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.0968
|
||||||||
NCV8177BMX090TCG | Active |
|
NCV8177, XDFN4-1010, Non-Active Discharge, 0.9V | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.0968 | ||||||||
NCV8177BMX120TCG-A642 | Active |
|
NCV8177, XDFN4-1010, Non-Active Discharge, 1.2V | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.0968
|
||||||||
NCV8177BMX150TCG | Active |
|
NCV8177, XDFN4-1010, Non-Active Discharge, 1.5V | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.0968
|
||||||||
NCV8177BMX180TCG | Active |
|
NCV8177, XDFN4-1010, Non-Active Discharge, 1.8V | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.0968 | ||||||||
NCV8177BMX250TCG | Active |
|
NCV8177, XDFN4-1010, Non-Active Discharge, 2.5V | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.0968 | ||||||||
NCV8177BMX330TCG | Active |
|
NCV8177, XDFN4-1010, Non-Active Discharge, 3.3V | XDFN-4 | 711AJ | 1 | 260 | Tape and Reel | 3000 | $0.0968 |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 30,658 |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 17 to 20 |
Avnet (2020-08-19 00:00) | : | >1K |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >1K |
ON Semiconductor (2020-09-02 00:00) | : | 96,000 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 111,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 45,000 |
Market Leadtime (weeks) | : | 17 to 20 |
ON Semiconductor (2020-09-02 00:00) | : | 78,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 93,000 |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 90,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 18,000 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Output
Polarity
VO (V)
IO Typ (A)
VI Min (V)
VI Max (V)
VDO Typ (V)
Iq Typ (mA)
PSRR (dB)
Noise (µVrms)
Enable
PowerGood
Application
Package Type
NCV8177AMTW085TCG
$0.18
Pb
A
H
P
Active
Single
Positive
0.85
0.5
1.6
5.5
-
0.06
75
54
Yes
No
Automotive
WDFNW-8
NCV8177AMTW090TCG-A642
Pb
A
H
P
Active
Single
Positive
0.9
0.5
1.6
5.5
-
0.06
75
54
Yes
No
Automotive
WDFNW-8
NCV8177AMTW110TCG-A642
Pb
A
H
P
Active
Single
Positive
1.1
0.5
1.6
5.5
-
0.06
75
54
Yes
No
Automotive
WDFNW-8
NCV8177AMTW120TCG-A642
Pb
A
H
P
Active
Single
Positive
1.2
0.5
1.6
5.5
-
0.06
75
54
Yes
No
Automotive
WDFNW-8
NCV8177AMTW180TCG
$0.1667
Pb
A
H
P
Active
Single
Positive
1.8
0.5
1.6
5.5
0.2
0.06
75
54
Yes
No
Automotive
WDFNW-8
NCV8177AMTW280TCG
$0.1667
Pb
A
H
P
Active
Single
Positive
2.8
0.5
1.6
5.5
0.13
0.06
75
54
Yes
No
Automotive
WDFNW-8
NCV8177AMTW330TCG
$0.1667
Pb
A
H
P
Active
Single
Positive
3.3
0.5
1.6
5.5
0.11
0.06
75
54
Yes
No
Automotive
WDFNW-8
NCV8177AMX075TCG-A642
$0.0968
Pb
A
H
P
Active
Single
Positive
0.75
0.5
1.6
5.5
-
0.06
75
54
Yes
No
Automotive
XDFN-4
NCV8177AMX090TCG
$0.0968
Pb
A
H
P
Active
Single
Positive
0.9
0.5
1.6
5.5
-
0.06
75
54
Yes
No
Automotive
XDFN-4
NCV8177AMX120TCG-A642
$0.0968
Pb
A
H
P
Active
Single
Positive
1.2
0.5
1.6
5.5
-
0.06
75
54
Yes
No
Automotive
XDFN-4
NCV8177AMX150TCG
$0.0968
Pb
A
H
P
Active
Single
Positive
1.5
0.5
1.6
5.5
0.295
0.06
75
54
Yes
No
Automotive
XDFN-4
NCV8177AMX180TCG
$0.0968
Pb
A
H
P
Active
Single
Positive
1.8
0.5
1.6
5.5
0.2
0.06
75
54
Yes
No
Automotive
XDFN-4
NCV8177AMX250TCG
$0.0968
Pb
A
H
P
Active
Single
Positive
2.5
0.5
1.6
5.5
0.13
0.06
75
54
Yes
No
Automotive
XDFN-4
NCV8177AMX330TCG
$0.0968
Pb
A
H
P
Active
Single
Positive
3.3
0.5
1.6
5.5
0.11
0.06
75
54
Yes
No
Automotive
XDFN-4
NCV8177BMX075TCG-A642
$0.0968
Pb
A
H
P
Active
Single
Positive
75
0.5
1.6
5.5
-
0.06
75
54
Yes
No
Automotive
XDFN-4
NCV8177BMX090TCG
$0.0968
Pb
A
H
P
Active
Single
Positive
0.9
0.5
1.6
5.5
-
0.06
75
54
Yes
No
Automotive
XDFN-4
NCV8177BMX120TCG-A642
$0.0968
Pb
A
H
P
Active
Single
Positive
1.2
0.5
1.6
5.5
-
0.06
75
54
Yes
No
Automotive
XDFN-4
NCV8177BMX150TCG
$0.0968
Pb
A
H
P
Active
Single
Positive
1.5
0.5
1.6
5.5
0.295
0.06
75
54
Yes
No
Automotive
XDFN-4
NCV8177BMX180TCG
$0.0968
Pb
A
H
P
Active
Single
Positive
1.8
0.5
1.6
5.5
0.2
0.06
75
54
Yes
No
Automotive
XDFN-4
NCV8177BMX250TCG
$0.0968
Pb
A
H
P
Active
Single
Positive
2.5
0.5
1.6
5.5
0.13
0.06
75
54
Yes
No
Automotive
XDFN-4
NCV8177BMX330TCG
$0.0968
Pb
A
H
P
Active
Single
Positive
3.3
0.5
1.6
5.5
0.11
0.06
75
54
Yes
No
Automotive
XDFN-4
New Products |
NCV8187
:
1.2 A LDO Regulator
|
Support |
Featured Video |
Strata Low Voltage DC-DC Evaluation Board Series |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.