feedback
Rate this webpage
Need
Support?

NCV4263-2C: LDO Regulator, 200 mA, High PSRR

Datasheet: LDO Regulator - Enable, Reset, Watchdog 200 mA
Rev. 1 (183kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCV4263−2C is a 200 mA LDO regulator with integrated reset watchdog functions dedicated for microprocessor applications. Its robustness allows NCV4263−2C to be used in severe automotive environments. The Enable function can be used for decrease of quiescent current down to max 10 A. The NCV4263−2C contains protection functions as current limit, thermal shutdown and reverse output current protection. The regulator provides also Watchdog, Reset function with adjustable Threshold and adjustable Power−on Reset Delay Time.
Features   Benefits
     
  • Enable Function
 
  • Meets max module ignition OFF quiescent current 10 µA
  • Direct replacement for TLE4263 GM
 
  • No Layout redesign
  • Reset with Adjustable Threshold Adjustable Power-on Delay Time Watchdog Function
 
  • Able to power newest µpro, more design flexibility
Applications   End Products
  • Body Control Module
  • Instruments and Cluster
  • Occupant Protection and Comfort
  • Powertrain
 
  • Automotive
Technical Documentation & Design Resources
Simulation Models (1) Package Drawings (2)
Data Sheets (1)  
Availability & Samples
Specifications
Case Outlines
Application Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCV4263-2CD250R2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV4263-2C SOIC-14 751A-03 1 260 Tape and Reel 2500 $0.72
NCV4263-2CPD50R2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV4263-2C SOIC-8 EP 751AC 2 260 Tape and Reel 2500 $0.5867
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16

Product
Description
Pricing ($/Unit)
Compliance
Status
Output
Polarity
VO (V)
IO Typ (A)
VI Min (V)
VI Max (V)
VDO Typ (V)
Iq Typ (mA)
PSRR (dB)
Noise (µVrms)
Enable
PowerGood
Application
Package Type
NCV4263-2CD250R2G  
 $0.72 
Pb
A
H
P
 Active   
Single
Positive
5
0.15
-42
45
0.3
0.275
80
-
Yes
Yes
Automotive
SOIC-14
NCV4263-2CPD50R2G  
 $0.5867 
Pb
A
H
P
 Active   
Single
Positive
5
0.15
-42
45
0.3
0.275
80
-
Yes
Yes
Automotive
SOIC-8 EP
Case Outlines
751A-03    751AC   
Packages
NCV4263-2C: LDO Regulator, 200 mA, High PSRR
NCV4263-2C: LDO Regulator, 200 mA, High PSRR
Previously Viewed Products
Clear List

New Products

NCV8730  150 mA LDO Regulator

  • Low quiescent current of 1 µA typical, and shutdown current of 100 nA typical
  • Wide operating input voltage range of 2.7 to 38 V
  • Low dropout of 290 mV typical @ 150 mA, 3.3 V

NCV8187  1.2 A LDO Regulator

  • Low Iq of 30 µA typical over full temperature range
  • High PSRR of 85 dB at 1 kHz for power stability
  • Low noise of 9 µV(RMS)

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.