NCP781: Linear Voltage Regulator, 100 mA, 150 V, High PSRR
|
|
»View Material Composition
» Product Change Notification |
The NCP781 is a very high−voltage tolerant linear regulator that offers the benefits of thermally enhanced DFN6 3.3 x 3.3 package and is able to withstand continuous DC or transient input voltages up to 150 V. The device is stable with small 0.1 uF Ceramic Output Capacitors which allows smaller PCB design at space constraining applications. The device features enable pin compatibility with standard CMOS logic.
Features | |
---|---|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Design Notes (1) | Videos (2) |
Data Sheets (1) | Evaluation Board Documents (16) |
Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
NCP781BMN033TAGEVB | Active |
|
NCP781 3.3V Very High Voltage Tolerant Linear Regulator with Enable Function Demoboard | ||
NCP781BMN050TAGEVB | Active |
|
NCP781 5V Very High Voltage Tolerant Linear Regulator with Enable Function Demoboard | ||
NCP781BMN150TAGEVB | Active |
|
NCP781 15V Very High Voltage Tolerant Linear Regulator with Enable Function Demoboard | ||
NCP781BMNADJTAGEVB | Active |
|
Adjustable Very High Voltage Tolerant Linear regulator with Enable function |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCP781BMN033TAG | Active |
|
NCP781 | DFN-6 | 506DF | 1 | 260 | Tape and Reel | 3000 | $0.3
|
||||||||
NCP781BMN050TAG | Active |
|
NCP781 | DFN-6 | 506DF | 1 | 260 | Tape and Reel | 3000 | $0.3
|
||||||||
NCP781BMN150TAG | Active |
|
NCP781 | DFN-6 | 506DF | 1 | 260 | Tape and Reel | 3000 | $0.3
|
||||||||
NCP781BMNADJTAG | Active |
|
NCP781 | DFN-6 | 506DF | 1 | 260 | Tape and Reel | 3000 | $0.3 |
Market Leadtime (weeks) | : | 13 to 16 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 6,000 |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Output
Polarity
VO (V)
IO Typ (A)
VI Min (V)
VI Max (V)
VDO Typ (V)
Iq Typ (mA)
PSRR (dB)
Noise (µVrms)
Enable
PowerGood
Application
Package Type
NCP781BMN033TAG
$0.3
Pb
A
H
P
Active
Single
Positive
3.3
0.1
6
150
6.5
27
75
260
Yes
No
Industrial
DFN-6
NCP781BMN050TAG
$0.3
Pb
A
H
P
Active
Single
Positive
5
0.1
6
150
7
27
65
300
Yes
No
Industrial
DFN-6
NCP781BMN150TAG
$0.3
Pb
A
H
P
Active
Single
Positive
15
0.1
6
150
9.5
27
53
530
Yes
No
Industrial
DFN-6
NCP781BMNADJTAG
$0.3
Pb
A
H
P
Active
Single
Positive
Adj
0.1
6
150
Adj
27
53
130
Yes
No
Industrial
DFN-6
Case Outlines
506DF
Application
Diagram - Block
New Products |
NCV8730
:
150 mA LDO Regulator
|
Support |
Featured Video |
Solutions for High Voltage Drives Part 2 |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.