NCP508: LDO Regulator, 50 mA, High PSRR, Low Noise, with Fast Turn On
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The NCP508 is a 50 mA low noise, low dropout (LDO) linear voltage regulator, designed to exhibit fast turn-on time, low noise and high ripple rejection. The device is robust, incorporating current limiting and temperature protection circuitry. The NCP508 has been designed for use with low cost ceramic capacitors and is housed in an SC-88A or a tiny 1.5x1.5 mm WDFN package. Standard voltage versions are 1.5, 1.8, 2.5, 2.8, 3.0, and 3.3. Other voltages may be available, along with Automotive qualified versions of the device: contact your local sales representative.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Data Sheets (1) | Videos (2) |
Package Drawings (2) | Evaluation Board Documents (12) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
NCP508MT18TBGEVB | Active |
|
1.8 V WDFN Evaluation Board | ||
NCP508SQ15T1GEVB | Active |
|
1.5 V WDFN Evaluation Board | ||
NCP508SQ33T1GEVB | Active |
|
3.3 V WDFN Evaluation Board |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCP508MT15TBG | Active |
|
NCP508 | WDFN-6 | 511BJ | 1 | 260 | Tape and Reel | 3000 | $0.1216
|
||||||||
NCP508MT18TBG | Active |
|
NCP508 | WDFN-6 | 511BJ | 1 | 260 | Tape and Reel | 3000 | $0.1216 | ||||||||
NCP508MT25TBG | Active |
|
NCP508 | WDFN-6 | 511BJ | 1 | 260 | Tape and Reel | 3000 | $0.1216
|
||||||||
NCP508MT28TBG | Active |
|
NCP508 | WDFN-6 | 511BJ | 1 | 260 | Tape and Reel | 3000 | $0.1216 | ||||||||
NCP508MT30TBG | Active |
|
NCP508 | WDFN-6 | 511BJ | 1 | 260 | Tape and Reel | 3000 | $0.1216 | ||||||||
NCP508MT33TBG | Active |
|
NCP508 | WDFN-6 | 511BJ | 1 | 260 | Tape and Reel | 3000 | $0.1216 | ||||||||
NCP508SQ15T1G | Active |
|
NCP508, Vout: 1.5 V | SC-88A / SC-70-5 | 419A-02 | 1 | 260 | Tape and Reel | 3000 | $0.1119 | ||||||||
NCP508SQ18T1G | Active |
|
NCP508, Vout: 1.8 V | SC-88A / SC-70-5 | 419A-02 | 1 | 260 | Tape and Reel | 3000 | $0.1119
|
||||||||
NCP508SQ25T1G | Active |
|
NCP508, Vout: 2.5 V | SC-88A / SC-70-5 | 419A-02 | 1 | 260 | Tape and Reel | 3000 | $0.1119 | ||||||||
NCP508SQ28T1G | Active |
|
NCP508, Vout: 2.8 V | SC-88A / SC-70-5 | 419A-02 | 1 | 260 | Tape and Reel | 3000 | $0.1119
|
||||||||
NCP508SQ30T1G | Active |
|
NCP508, Vout: 3.0 V | SC-88A / SC-70-5 | 419A-02 | 1 | 260 | Tape and Reel | 3000 | $0.1119
|
||||||||
NCP508SQ33T1G | Active |
|
NCP508, Vout: 3.3 V | SC-88A / SC-70-5 | 419A-02 | 1 | 260 | Tape and Reel | 3000 | $0.1119 |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 8 to 12 |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 9,000 |
Market Leadtime (weeks) | : | 8 to 12 |
ON Semiconductor (2020-09-02 00:00) | : | 3,000 |
Market Leadtime (weeks) | : | 4 to 8 |
PandS (2020-09-14 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >1K |
ON Semiconductor (2020-09-02 00:00) | : | 18,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 3,000 |
Market Leadtime (weeks) | : | 8 to 12 |
PandS (2020-09-14 00:00) | : | >1K |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Product
Description
Pricing ($/Unit)
Compliance
Status
Output
Polarity
VO (V)
IO Typ (A)
VI Min (V)
VI Max (V)
VDO Typ (V)
Iq Typ (mA)
PSRR (dB)
Noise (µVrms)
Enable
PowerGood
Application
Package Type
NCP508MT15TBG
$0.1216
Pb
A
H
P
Active
Single
Positive
1.5
0.05
1.8
13
0.155
0.3
70
39
Yes
No
WDFN-6
NCP508MT18TBG
$0.1216
Pb
A
H
P
Active
Single
Positive
1.8
0.05
1.8
13
0.155
0.3
70
39
Yes
No
WDFN-6
NCP508MT25TBG
$0.1216
Pb
A
H
P
Active
Single
Positive
2.5
0.05
1.8
13
0.155
0.3
70
39
Yes
No
WDFN-6
NCP508MT28TBG
$0.1216
Pb
A
H
P
Active
Single
Positive
2.8
0.05
1.8
13
0.155
0.3
70
39
Yes
No
WDFN-6
NCP508MT30TBG
$0.1216
Pb
A
H
P
Active
Single
Positive
3
0.05
1.8
13
0.155
0.3
70
39
Yes
No
WDFN-6
NCP508MT33TBG
$0.1216
Pb
A
H
P
Active
Single
Positive
3.3
0.05
1.8
13
0.155
0.3
70
39
Yes
No
WDFN-6
NCP508SQ15T1G
$0.1119
Pb
A
H
P
Active
Single
Positive
1.5
0.05
1.8
13
0.155
0.3
70
39
Yes
No
SC-88A / SC-70-5
NCP508SQ18T1G
$0.1119
Pb
A
H
P
Active
Single
Positive
1.8
0.05
1.8
13
0.155
0.3
70
39
Yes
No
SC-88A / SC-70-5
NCP508SQ25T1G
$0.1119
Pb
A
H
P
Active
Single
Positive
2.5
0.05
1.8
13
0.155
0.3
70
39
Yes
No
SC-88A / SC-70-5
NCP508SQ28T1G
$0.1119
Pb
A
H
P
Active
Single
Positive
2.8
0.05
1.8
13
0.155
0.3
70
39
Yes
No
SC-88A / SC-70-5
NCP508SQ30T1G
$0.1119
Pb
A
H
P
Active
Single
Positive
3
0.05
1.8
13
0.155
0.3
70
39
Yes
No
SC-88A / SC-70-5
NCP508SQ33T1G
$0.1119
Pb
A
H
P
Active
Single
Positive
3.3
0.05
1.8
13
0.155
0.3
70
39
Yes
No
SC-88A / SC-70-5
New Products |
NCV8730
:
150 mA LDO Regulator
|
Support |
Featured Video |
1.5 V WDFN Evaluation Board - NCP508SQ15T1GEVB |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.