feedback
Rate this webpage
Need
Support?

NCP170: LDO Regulator, 150 mA, Ultra-Low Iq

Datasheet: LDO Regulator - Ultra‐Low IQ, CMOS 150 mA
Rev. 23 (2349kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCP170 series of CMOS low dropout regulators are designed specifically for portable battery-powered applications which require ultra-low quiescent current. The ultra-low consumption of typ. 500 nA ensures long battery life and dynamic transient boost feature improves device transient response for wireless communication applications. The device is available in small 1 × 1 mm xDFN4, TSOP5 and SOT-563 packages.
Features   Benefits
     
  • Ultra Low Quiescent current 500nA
 
  • Improved battery life
  • Very Low Dropout, 170mV at 150mA
 
  • Low power dissipation at full load
  • Adaptive ground current proportional to load current
 
  • Improved battery life
  • Wide Input Voltage Range 2.2V to 5.5V
 
  • Suitable for battery powered applications
  • Small packages 1x1 mm XDFN4, SOT-563 and TSOP-5
 
  • Reduced area for space constraint applications
  • Factory trimmed High output Voltage Accuracy +/- 1%
 
  • Improved end product peformance
Applications   End Products
  • Long life Battery Powered applications
  • Portable Communication Equipment
  • Sensor Node for IoT
  • Wearable devices
  • Energy Harvesting
  • Ultra Low Consumption "Green" Products
 
  • NB-IoT Module
  • Cameras
  • Wireless Sensor nodes
  • Smoke detectors
  • Smart Watch
  • Mobile Phones
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP170AMX120GEVB Active
Pb-free
Ultra Low IQ 150mA CMOS LDO Regulator Evaluation Board
NCP170AMX180GEVB Active
Pb-free
Ultra Low IQ 150mA CMOS LDO Regulator Evaluation Board
NCP170AMX250GEVB Active
Pb-free
Ultra Low IQ 150mA CMOS LDO Regulator Evaluation Board
NCP170AMX280GEVB Active
Pb-free
Ultra Low IQ 150mA CMOS LDO Regulator Evaluation Board
NCP170AMX300GEVB Active
Pb-free
Ultra Low IQ 150mA CMOS LDO Regulator Evaluation Board
NCP170AMX330GEVB Active
Pb-free
Ultra Low IQ 150mA CMOS LDO Regulator Evaluation Board
NCP170AMX360GEVB Active
Pb-free
Ultra Low IQ 150mA CMOS LDO Regulator Evaluation Board
NCP170AXV120GEVB Active
Pb-free
Ultra Low IQ 150mA CMOS LDO Regulator Evaluation Board
NCP170AXV180GEVB Active
Pb-free
Ultra Low IQ 150mA CMOS LDO Regulator Evaluation Board
NCP170AXV250GEVB Active
Pb-free
Ultra Low IQ 150mA CMOS LDO Regulator Evaluation Board
NCP170AXV300GEVB Active
Pb-free
Ultra Low IQ 150mA CMOS LDO Regulator Evaluation Board
NCP170AXV330GEVB Active
Pb-free
Ultra Low IQ 150mA CMOS LDO Regulator Evaluation Board
NCP170AXV360GEVB Active
Pb-free
Ultra Low IQ 150mA CMOS LDO Regulator Evaluation Board
RSL10-SOLARSENS-GEVK Active
Pb-free
RSL10 Solar Cell Multi-Sensor Platform
SECO-RANGEFINDER-GEVK Active
Pb-free
SiPM Direct Time of Flight (dToF) LiDAR
STR-NCS36510-ZB-EH-1-GEVK Active
Pb-free
Strata Enabled Zigbee® Green Power Kit
Avnet (2020-08-19) : 2
FutureElectronics (2020-08-19) : 8
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP170AMX120TCG Active
Pb-free
Halide free
NCP170, 1.2V Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1349
NCP170AMX135TCG Active
Pb-free
Halide free
NCP170, 1.35V Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1349
NCP170AMX150TCG Active
Pb-free
Halide free
NCP170, 1.5V Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1349
NCP170AMX170TCG Active
Pb-free
Halide free
NCP170, 1.7V Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1349
NCP170AMX180TBG Active
Pb-free
Halide free
NCP170, 1.8V Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1349
NCP170AMX180TCG Active
Pb-free
Halide free
NCP170, 1.8V Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1349
NCP170AMX190TCG Active
Pb-free
Halide free
NCP170, 1.9V Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1349
NCP170AMX250TCG Active
Pb-free
Halide free
NCP170, 2.5V Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1349
NCP170AMX280TBG Active
Pb-free
Halide free
NCP170, 2.8V Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1349
NCP170AMX280TCG Active
Pb-free
Halide free
NCP170, 2.8V Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1349
NCP170AMX285TCG Active
Pb-free
Halide free
NCP170, 2.85V Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1349
NCP170AMX300TBG Active
Pb-free
Halide free
NCP170, 3.0V Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1349
NCP170AMX300TCG Active
Pb-free
Halide free
NCP170, 3.0V Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1349
NCP170AMX310TCG Active
Pb-free
Halide free
NCP170, 3.1V Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1349
NCP170AMX320TCG Active
Pb-free
Halide free
NCP170, 3.2V, Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1349
NCP170AMX330TBG Active
Pb-free
Halide free
NCP170, 3.3V Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1349
NCP170AMX330TCG Active
Pb-free
Halide free
NCP170, 3.3V Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1349
NCP170AMX360TCG Active
Pb-free
Halide free
NCP170, 3.6V Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1349
NCP170ASN120T2G Active
Pb-free
Halide free
NCP170, TSOP-5, 1.2V, Active Discharge TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.1433
NCP170ASN150T2G Active
Pb-free
Halide free
NCP170, 1.5V active discharge, TSOP5 package TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP170ASN180T2G Active
Pb-free
Halide free
NCP170, TSOP-5, 1.8V, Active Discharge TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.1433
NCP170ASN250T2G Active
Pb-free
Halide free
NCP170, TSOP-5, 2.5V, Active Discharge TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.1433
NCP170ASN280T2G Active
Pb-free
Halide free
NCP170, TSOP-5, 2.8V, Active Discharge TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.1433
NCP170ASN300T2G Active
Pb-free
Halide free
NCP170, TSOP-5, 3.0V, Active Discharge TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.1433
NCP170ASN330T2G Active
Pb-free
Halide free
NCP170, TSOP-5, 3.3V, Active Discharge TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.1433
NCP170AXV120T2G Active
Pb-free
Halide free
NCP170, SOT-563, 1.2V Auto Discharge SOT563-6 463A 1 260 Tape and Reel 4000 $0.1459
NCP170AXV135T2G Active
Pb-free
Halide free
NCP170, SOT-563, 1.35V Auto Discharge SOT563-6 463A 1 260 Tape and Reel 4000 $0.1459
NCP170AXV150T2G Active
Pb-free
Halide free
NCP170, SOT-563, 1.5V Auto Discharge SOT563-6 463A 1 260 Tape and Reel 4000 $0.1459
NCP170AXV180T2G Active
Pb-free
Halide free
NCP170, SOT-563, 1.8V Auto Discharge SOT563-6 463A 1 260 Tape and Reel 4000 $0.1459
NCP170AXV190T2G Active
Pb-free
Halide free
NCP170, SOT-563, 1.9V Auto Discharge SOT563-6 463A 1 260 Tape and Reel 4000 $0.1459
NCP170AXV210T2G Active
Pb-free
Halide free
NCP170, SOT-563, 2.1V Auto Discharge SOT563-6 463A 1 260 Tape and Reel 4000 $0.1459
NCP170AXV250T2G Active
Pb-free
Halide free
NCP170, SOT-563, 2.5V Auto Discharge SOT563-6 463A 1 260 Tape and Reel 4000 $0.1459
NCP170AXV280T2G Active
Pb-free
Halide free
NCP170, SOT-563, 2.8V Auto Discharge SOT563-6 463A 1 260 Tape and Reel 4000 $0.1459
NCP170AXV300T2G Active
Pb-free
Halide free
NCP170, SOT-563, 3.0V Auto Discharge SOT563-6 463A 1 260 Tape and Reel 4000 $0.1459
NCP170AXV310T2G Active
Pb-free
Halide free
NCP170, SOT-563, 3.1V Auto Discharge SOT563-6 463A 1 260 Tape and Reel 4000 $0.1459
NCP170AXV330T2G Active
Pb-free
Halide free
NCP170, SOT-563, 3.3V Auto Discharge SOT563-6 463A 1 260 Tape and Reel 4000 $0.1459
NCP170AXV360T2G Active
Pb-free
Halide free
NCP170, SOT563, 3.6V, Auto Discharge SOT563-6 463A 1 260 Tape and Reel 4000 $0.1459
NCP170BMX120TCG Active
Pb-free
Halide free
NCP170, 1.2V Non-Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1349
NCP170BMX135TCG Active
Pb-free
Halide free
NCP170, 1.35V Non-Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1349
NCP170BMX150TCG Active
Pb-free
Halide free
NCP170, 1.5V Non-Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1349
NCP170BMX170TCG Active
Pb-free
Halide free
NCP170, 1.7V Non-active discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1349
NCP170BMX180TCG Active
Pb-free
Halide free
NCP170, 1.8V Non-Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1349
NCP170BMX190TCG Active
Pb-free
Halide free
NCP170, 1.9V Non-Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1349
NCP170BMX250TCG Active
Pb-free
Halide free
NCP170, 2.5V Non-Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1349
NCP170BMX280TCG Active
Pb-free
Halide free
NCP170, 2.8V Non-Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1349
NCP170BMX285TCG Active
Pb-free
Halide free
NCP170, 2.85V Non-Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1349
NCP170BMX300TCG Active
Pb-free
Halide free
NCP170, 3.0V Non-Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1349
NCP170BMX310TCG Active
Pb-free
Halide free
NCP170, 3.1V Non-Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1349
NCP170BMX320TCG Active
Pb-free
Halide free
NCP170, 3.2V, Non-Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1349
NCP170BMX330TCG Active
Pb-free
Halide free
NCP170, 3.3V Non-Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1349
NCP170BMX360TCG Active
Pb-free
Halide free
NCP170, 3.6V Non-Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1349
NCP170BXV120T2G Active
Pb-free
Halide free
NCP170, SOT-563, 1.2V Non-Auto Discharge SOT563-6 463A 1 260 Tape and Reel 4000 $0.1433
NCP170BXV135T2G Active
Pb-free
Halide free
NCP170, SOT-563, 1.35V Non-Auto Discharge SOT563-6 463A 1 260 Tape and Reel 4000 $0.1433
NCP170BXV150T2G Active
Pb-free
Halide free
NCP170, SOT-563, 1.5V Non-Auto Discharge SOT563-6 463A 1 260 Tape and Reel 4000 $0.1433
NCP170BXV180T2G Active
Pb-free
Halide free
NCP170, SOT-563, 1.8V Non-Auto Discharge SOT563-6 463A 1 260 Tape and Reel 4000 $0.1433
NCP170BXV190T2G Active
Pb-free
Halide free
NCP170, SOT-563, 1.9V Non-Auto Discharge SOT563-6 463A 1 260 Tape and Reel 4000 $0.1433
NCP170BXV250T2G Active
Pb-free
Halide free
NCP170, SOT-563, 2.5V Non-Auto Discharge SOT563-6 463A 1 260 Tape and Reel 4000 $0.1433
NCP170BXV280T2G Active
Pb-free
Halide free
NCP170, SOT-563, 2.8V Non-Auto Discharge SOT563-6 463A 1 260 Tape and Reel 4000 $0.1433
NCP170BXV300T2G Active
Pb-free
Halide free
NCP170, SOT-563, 3.0V Non-Auto Discharge SOT563-6 463A 1 260 Tape and Reel 4000 $0.1433
NCP170BXV310T2G Active
Pb-free
Halide free
NCP170, SOT-563, 3.1V Non-Auto Discharge SOT563-6 463A 1 260 Tape and Reel 4000 $0.1433
NCP170BXV330T2G Active
Pb-free
Halide free
NCP170, SOT-563, 3.3V Non-Auto Discharge SOT563-6 463A 1 260 Tape and Reel 4000 $0.1433
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 51,000
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
ON Semiconductor   (2020-09-02 00:00) : 192,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 153,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 57,000
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 144,000
Market Leadtime (weeks) : 8 to 12
Avnet   (2020-08-19 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 21,000
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 13 to 16
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 28,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 32,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 76,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 564,739
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 21,000
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2020-09-02 00:00) : 69,000
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 248,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 64,000
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Output
Polarity
VO (V)
IO Typ (A)
VI Min (V)
VI Max (V)
VDO Typ (V)
Iq Typ (mA)
PSRR (dB)
Noise (µVrms)
Enable
PowerGood
Application
Package Type
NCP170AMX120TCG  
 $0.1349 
Pb
H
 Active   
Single
Positive
1.2
0.15
2.2
5.5
0.0005
57
85
Yes
No
Consumer
XDFN-4
NCP170AMX135TCG  
 $0.1349 
Pb
H
 Active   
Single
Positive
1.35
0.15
2.2
5.5
0.0005
57
85
Yes
No
Consumer
XDFN-4
NCP170AMX150TCG  
 $0.1349 
Pb
H
 Active   
Single
Positive
1.5
0.15
2.2
5.5
0.0005
57
90
Yes
No
Consumer
XDFN-4
NCP170AMX170TCG  
 $0.1349 
Pb
H
 Active   
Single
Positive
1.7
0.15
2.2
5.5
0.0005
57
90
Yes
No
Consumer
XDFN-4
NCP170AMX180TBG  
 $0.1349 
Pb
H
 Active   
Single
Positive
1.8
0.15
2.2
5.5
0.35
0.0005
57
95
Yes
No
Consumer
XDFN-4
NCP170AMX180TCG  
 $0.1349 
Pb
H
 Active   
Single
Positive
1.8
0.15
2.2
5.5
0.35
0.0005
57
95
Yes
No
Consumer
XDFN-4
NCP170AMX190TCG  
 $0.1349 
Pb
H
 Active   
Single
Positive
1.9
0.15
2.2
5.5
0.34
0.0005
57
95
Yes
No
Consumer
XDFN-4
NCP170AMX250TCG  
 $0.1349 
Pb
H
 Active   
Single
Positive
2.5
0.15
2.2
5.5
0.24
0.0005
57
125
Yes
No
Consumer
XDFN-4
NCP170AMX280TBG  
 $0.1349 
Pb
H
 Active   
Single
Positive
2.8
0.15
2.2
5.5
0.21
0.0005
40
125
Yes
No
Consumer
XDFN-4
NCP170AMX280TCG  
 $0.1349 
Pb
H
 Active   
Single
Positive
2.8
0.15
2.2
5.5
0.21
0.0005
40
125
Yes
No
Consumer
XDFN-4
NCP170AMX285TCG  
 $0.1349 
Pb
H
 Active   
Single
Positive
2.85
0.15
2.2
5.5
0.21
0.0005
40
125
Yes
No
Consumer
XDFN-4
NCP170AMX300TBG  
 $0.1349 
Pb
H
 Active   
Single
Positive
3
0.15
2.2
5.5
0.19
0.0005
47
125
Yes
No
Consumer
XDFN-4
NCP170AMX300TCG  
 $0.1349 
Pb
H
 Active   
Single
Positive
3
0.15
2.2
5.5
0.19
0.0005
47
120
Yes
No
Consumer
XDFN-4
NCP170AMX310TCG  
 $0.1349 
Pb
H
 Active   
Single
Positive
3.1
0.15
2.2
5.5
0.19
0.0005
47
120
Yes
No
Consumer
XDFN-4
NCP170AMX320TCG  
 $0.1349 
Pb
H
 Active   
Single
Positive
3.2
0.15
2.2
5.5
0.19
0.0005
41
125
Yes
No
Consumer
XDFN-4
NCP170AMX330TBG  
 $0.1349 
Pb
H
 Active   
Single
Positive
3.3
0.15
2.2
5.5
0.18
0.0005
41
125
Yes
No
Consumer
XDFN-4
NCP170AMX330TCG  
 $0.1349 
Pb
H
 Active   
Single
Positive
3.3
0.15
2.2
5.5
0.18
0.0005
41
125
Yes
No
Consumer
XDFN-4
NCP170AMX360TCG  
 $0.1349 
Pb
H
 Active   
Single
Positive
3.6
0.15
2.2
5.5
0.17
0.0005
38
130
Yes
No
Consumer
XDFN-4
NCP170ASN120T2G  
 $0.1433 
Pb
H
 Active   
Single
Positive
1.2
0.15
2.2
5.5
0.0005
57
85
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP170ASN150T2G  
Pb
H
 Active   
Single
Positive
1.5
0.15
2.2
5.5
0.0005
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP170ASN180T2G  
 $0.1433 
Pb
H
 Active   
Single
Positive
1.8
0.15
2.2
5.5
0.35
0.0005
57
95
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP170ASN250T2G  
 $0.1433 
Pb
H
 Active   
Single
Positive
2.5
0.15
2.2
5.5
0.24
0.0005
57
125
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP170ASN280T2G  
 $0.1433 
Pb
H
 Active   
Single
Positive
2.8
0.15
2.2
5.5
0.21
0.0005
40
125
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP170ASN300T2G  
 $0.1433 
Pb
H
 Active   
Single
Positive
3
0.15
2.2
5.5
0.19
0.0005
47
120
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP170ASN330T2G  
 $0.1433 
Pb
H
 Active   
Single
Positive
3.3
0.15
2.2
5.5
0.18
0.0005
41
125
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP170AXV120T2G  
 $0.1459 
Pb
H
 Active   
Single
Positive
1.2
0.15
2.2
5.5
0.0005
57
85
Yes
No
Consumer
SOT563-6
NCP170AXV135T2G  
 $0.1459 
Pb
H
 Active   
Single
Positive
1.35
0.15
2.2
5.5
0.0005
57
85
Yes
No
Consumer
SOT563-6
NCP170AXV150T2G  
 $0.1459 
Pb
H
 Active   
Single
Positive
1.5
0.15
2.2
5.5
0.0005
57
90
Yes
No
Consumer
SOT563-6
NCP170AXV180T2G  
 $0.1459 
Pb
H
 Active   
Single
Positive
1.8
0.15
2.2
5.5
0.35
0.0005
57
95
Yes
No
Consumer
SOT563-6
NCP170AXV190T2G  
 $0.1459 
Pb
H
 Active   
Single
Positive
1.9
0.15
2.2
5.5
0.34
0.0005
57
95
Yes
No
Consumer
SOT563-6
NCP170AXV210T2G  
 $0.1459 
Pb
H
 Active   
Single
Positive
2.1
0.15
2.2
5.5
0.27
0.0005
57
105
Yes
No
Consumer
SOT563-6
NCP170AXV250T2G  
 $0.1459 
Pb
H
 Active   
Single
Positive
2.5
0.15
2.2
5.5
0.24
0.0005
57
125
Yes
No
Consumer
SOT563-6
NCP170AXV280T2G  
 $0.1459 
Pb
H
 Active   
Single
Positive
2.8
0.15
2.2
5.5
0.21
0.0005
40
125
Yes
No
Consumer
SOT563-6
NCP170AXV300T2G  
 $0.1459 
Pb
H
 Active   
Single
Positive
3
0.15
2.2
5.5
0.19
0.0005
47
120
Yes
No
Consumer
SOT563-6
NCP170AXV310T2G  
 $0.1459 
Pb
H
 Active   
Single
Positive
3.1
0.15
2.2
5.5
0.19
0.0005
47
120
Yes
No
Consumer
SOT563-6
NCP170AXV330T2G  
 $0.1459 
Pb
H
 Active   
Single
Positive
3.3
0.15
2.2
5.5
0.18
0.0005
41
125
Yes
No
Consumer
SOT563-6
NCP170AXV360T2G  
 $0.1459 
Pb
H
 Active   
Single
Positive
3.6
0.15
2.2
5.5
0.17
0.0005
30
130
Yes
No
Consumer
SOT563-6
NCP170BMX120TCG  
 $0.1349 
Pb
H
 Active   
Single
Positive
1.2
0.15
2.2
5.5
0.0005
57
85
Yes
No
Consumer
XDFN-4
NCP170BMX135TCG  
 $0.1349 
Pb
H
 Active   
Single
Positive
1.35
0.15
2.2
5.5
0.0005
57
57
Yes
No
Consumer
XDFN-4
NCP170BMX150TCG  
 $0.1349 
Pb
H
 Active   
Single
Positive
1.5
0.15
2.2
5.5
0.0005
57
90
Yes
No
Consumer
XDFN-4
NCP170BMX170TCG  
 $0.1349 
Pb
H
 Active   
Single
Positive
1.7
0.15
2.2
5.5
0.0005
57
90
Yes
No
Consumer
XDFN-4
NCP170BMX180TCG  
 $0.1349 
Pb
H
 Active   
Single
Positive
1.8
0.15
2.2
5.5
0.35
0.0005
57
95
Yes
No
Consumer
XDFN-4
NCP170BMX190TCG  
 $0.1349 
Pb
H
 Active   
Single
Positive
1.9
0.15
2.2
5.5
0.34
0.0005
57
95
Yes
No
Consumer
XDFN-4
NCP170BMX250TCG  
 $0.1349 
Pb
H
 Active   
Single
Positive
2.5
0.15
2.2
5.5
0.24
0.0005
57
125
Yes
No
Consumer
XDFN-4
NCP170BMX280TCG  
 $0.1349 
Pb
H
 Active   
Single
Positive
2.8
0.15
2.2
5.5
0.21
0.0005
40
125
Yes
No
Consumer
XDFN-4
NCP170BMX285TCG  
 $0.1349 
Pb
H
 Active   
Single
Positive
2.85
0.15
2.2
5.5
0.21
0.0005
40
125
Yes
No
Consumer
XDFN-4
NCP170BMX300TCG  
 $0.1349 
Pb
H
 Active   
Single
Positive
3
0.15
2.2
5.5
0.19
0.0005
47
120
Yes
No
Consumer
XDFN-4
NCP170BMX310TCG  
 $0.1349 
Pb
H
 Active   
Single
Positive
3.1
0.15
2.2
5.5
0.19
0.0005
47
120
Yes
No
Consumer
XDFN-4
NCP170BMX320TCG  
 $0.1349 
Pb
H
 Active   
Single
Positive
3.2
0.15
2.2
5.5
0.19
0.0005
41
125
Yes
No
Consumer
XDFN-4
NCP170BMX330TCG  
 $0.1349 
Pb
H
 Active   
Single
Positive
3.3
0.15
2.2
5.5
0.18
0.0005
41
125
Yes
No
Consumer
XDFN-4
NCP170BMX360TCG  
 $0.1349 
Pb
H
 Active   
Single
Positive
3.6
0.15
2.2
5.5
0.17
0.0005
38
130
Yes
No
Consumer
XDFN-4
NCP170BXV120T2G  
 $0.1433 
Pb
H
 Active   
Single
Positive
1.2
0.15
2.2
5.5
0.0005
57
85
Yes
No
Consumer
SOT563-6
NCP170BXV135T2G  
 $0.1433 
Pb
H
 Active   
Single
Positive
1.35
0.15
2.2
5.5
0.0005
57
85
Yes
No
Consumer
SOT563-6
NCP170BXV150T2G  
 $0.1433 
Pb
H
 Active   
Single
Positive
1.5
0.15
2.2
5.5
0.0005
57
90
Yes
No
Consumer
SOT563-6
NCP170BXV180T2G  
 $0.1433 
Pb
H
 Active   
Single
Positive
1.8
0.15
2.2
5.5
0.35
0.0005
57
95
Yes
No
Consumer
SOT563-6
NCP170BXV190T2G  
 $0.1433 
Pb
H
 Active   
Single
Positive
1.9
0.15
2.2
5.5
0.35
0.0005
57
95
Yes
No
Consumer
SOT563-6
NCP170BXV250T2G  
 $0.1433 
Pb
H
 Active   
Single
Positive
2.5
0.15
2.2
5.5
0.24
0.0005
57
125
Yes
No
Consumer
SOT563-6
NCP170BXV280T2G  
 $0.1433 
Pb
H
 Active   
Single
Positive
2.8
0.15
2.2
5.5
0.21
0.0005
40
125
Yes
No
Consumer
SOT563-6
NCP170BXV300T2G  
 $0.1433 
Pb
H
 Active   
Single
Positive
3
0.15
2.2
5.5
0.19
0.0005
47
120
Yes
No
Consumer
SOT563-6
NCP170BXV310T2G  
 $0.1433 
Pb
H
 Active   
Single
Positive
3.1
0.15
2.2
5.5
0.19
0.0005
47
120
Yes
No
Consumer
SOT563-6
NCP170BXV330T2G  
 $0.1433 
Pb
H
 Active   
Single
Positive
3.3
0.15
2.2
5.5
0.18
0.0005
41
125
Yes
No
Consumer
SOT563-6
Case Outlines
463A    711AJ    483   
Application
Diagram - Block
Previously Viewed Products
Clear List

New Products

NCV8730  150 mA LDO Regulator

  • Low quiescent current of 1 µA typical, and shutdown current of 100 nA typical
  • Wide operating input voltage range of 2.7 to 38 V
  • Low dropout of 290 mV typical @ 150 mA, 3.3 V

NCV8187  1.2 A LDO Regulator

  • Low Iq of 30 µA typical over full temperature range
  • High PSRR of 85 dB at 1 kHz for power stability
  • Low noise of 9 µV(RMS)

Featured Video
11 Myths About Energy Harvesting Part 1
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.