NCP114: LDO Regulator, 300 mA, High PSRR
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The NCP114 is 300 mA LDO that provides the engineer with a very stable, accurate voltage with low noise suitable for space constrained, noise sensitive applications. In order to optimize performance for battery operated portable applications, the NCP114 employs the dynamic quiescent current adjustment for very low IQ consumption at no−load.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (4) | Videos (2) |
Data Sheets (1) | Evaluation Board Documents (9) |
Package Drawings (2) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
BLE-IOT-GEVB | Active |
|
IoT IDK BLE RSL10 Evaluation Board | ||
NCP114MXTCGEVB | Active |
|
CMOS Low Dropout Regulator, 300 mA , 3.3V, Active Discharge Evaluation Board | ||
RSL10-002GEVB | Active |
|
Radio SoC evaluation board, version 1 (QFN based) |
FutureElectronics (2020-08-19) | : | 3 |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCP114AMX075TCG | Active |
|
NCP114, 0.75V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439 | ||||||||
NCP114AMX080TCG | Active |
|
NCP114, 0.8V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439 | ||||||||
NCP114AMX090TAG | Active |
|
NCP114, 0.9V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439
|
||||||||
NCP114AMX090TCG | Active |
|
NCP114, 0.9V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439
|
||||||||
NCP114AMX092TAG | Product Preview |
|
NCP114, 0.92V, Active discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | Contact Sales Office
|
||||||||
NCP114AMX100TCG | Active |
|
NCP114, 1.0V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439 | ||||||||
NCP114AMX105TCG | Active |
|
NCP114, 1.05V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439 | ||||||||
NCP114AMX110TBG | Active |
|
NCP114, 1.1V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439 | ||||||||
NCP114AMX110TCG | Active |
|
NCP114, 1.1V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439 | ||||||||
NCP114AMX115TCG | Active |
|
NCP114, 1.15V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439
|
||||||||
NCP114AMX120TBG | Active |
|
NCP114, 1.2V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439 | ||||||||
NCP114AMX120TCG | Active |
|
NCP114, 1.2V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439
|
||||||||
NCP114AMX125TCG | Active |
|
NCP114, 1.25V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439 | ||||||||
NCP114AMX130TCG | Active |
|
NCP114, 1.3V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439
|
||||||||
NCP114AMX135TCG | Active |
|
NCP114, 1.35V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439
|
||||||||
NCP114AMX150TCG | Active |
|
NCP114, 1.5V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439
|
||||||||
NCP114AMX160TCG | Active |
|
NCP114, 1.6V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439
|
||||||||
NCP114AMX180TBG | Active |
|
NCP114, 1.8V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439
|
||||||||
NCP114AMX180TCG | Active |
|
NCP114, 1.8V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0433
|
||||||||
NCP114AMX185TCG | Active |
|
NCP114, 1.85V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439
|
||||||||
NCP114AMX210TCG | Active |
|
NCP114, 2.1V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439 | ||||||||
NCP114AMX220TCG | Active |
|
NCP114, 2.2V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439 | ||||||||
NCP114AMX240TCG | Active |
|
NCP114, 2.4V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439 | ||||||||
NCP114AMX250TBG | Active |
|
NCP114, 2.5V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439
|
||||||||
NCP114AMX250TCG | Active |
|
NCP114, 2.5V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439 | ||||||||
NCP114AMX260TCG | Active |
|
NCP114, 2.6V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439 | ||||||||
NCP114AMX270TCG | Active |
|
NCP114, 2.7V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439
|
||||||||
NCP114AMX280TBG | Active |
|
NCP114, 2.8V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439 | ||||||||
NCP114AMX280TCG | Active |
|
NCP114, 2.8V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439
|
||||||||
NCP114AMX285TCG | Active |
|
NCP114, 2.85V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439
|
||||||||
NCP114AMX290TCG | Active |
|
NCP114, 2.9V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439
|
||||||||
NCP114AMX300TCG | Active |
|
NCP114, 3.0V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439
|
||||||||
NCP114AMX310TBG | Active |
|
NCP114, 3.1V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439
|
||||||||
NCP114AMX310TCG | Active |
|
NCP114, 3.1V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439
|
||||||||
NCP114AMX320TCG | Active |
|
NCP114, 3.2V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439 | ||||||||
NCP114AMX330TBG | Active |
|
NCP114, 3.3V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0407 | ||||||||
NCP114AMX330TCG | Active |
|
NCP114, 3.3V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0396
|
||||||||
NCP114AMX345TCG | Active |
|
NCP114, 3.45V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439
|
||||||||
NCP114AMX350TCG | Active |
|
NCP114, 3.5V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439 | ||||||||
NCP114AMX360TCG | Active |
|
NCP114, 3.6V, Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439 | ||||||||
NCP114ASN080T1G | Active |
|
NCP114, 0.8V, Active Discharge, TSOP5 | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.0529 | ||||||||
NCP114ASN120T1G | Active |
|
NCP114, 1.2V, Active Discharge, TSOP5 | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.0529 | ||||||||
NCP114ASN120T2G | Active |
|
NCP114, 1.2V, Active Discharge, TSOP5 | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.0933 | ||||||||
NCP114ASN150T1G | Active |
|
NCP114, 1.5V, Active Discharge, TSOP5 | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.0529 | ||||||||
NCP114ASN150T2G | Active |
|
NCP114, 1.5V, Active Discharge, TSOP5 | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.0933
|
||||||||
NCP114ASN180T1G | Active |
|
NCP114, 1.8V, Active Discharge, TSOP5 | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.0448 | ||||||||
NCP114ASN180T2G | Active |
|
NCP114, 1.8V, Active Discharge, TSOP5 | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.0933
|
||||||||
NCP114ASN250T1G | Active |
|
NCP114, 2.5V, Active Discharge, TSOP5 | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.0529 | ||||||||
NCP114ASN250T2G | Active |
|
NCP114, 2.5V, Active Discharge, TSOP5 | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.0933
|
||||||||
NCP114ASN260T1G | Active |
|
NCP114, 2.6V, Active Discharge, TSOP5 | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.0529
|
||||||||
NCP114ASN270T1G | Active |
|
NCP114, 2.7V, Active Discharge, TSOP5 | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.0529
|
||||||||
NCP114ASN280T1G | Active |
|
NCP114, 2.8V, Active Discharge, TSOP5 | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.0533 | ||||||||
NCP114ASN280T2G | Active |
|
NCP114, 2.8V, Active Discharge, TSOP5 | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.0933
|
||||||||
NCP114ASN290T1G | Active |
|
NCP114, 2.9V, Active Discharge, TSOP5 | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.0529
|
||||||||
NCP114ASN300T1G | Active |
|
NCP114, 3.0V, Active Discharge, TSOP5 | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.0529
|
||||||||
NCP114ASN330T1G | Active |
|
NCP114, 3.3V, Active Discharge, TSOP5 | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.0455 | ||||||||
NCP114ASN330T2G | Active |
|
NCP114, 3.3V, Active Discharge, TSOP5 | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.0933
|
||||||||
NCP114BMX075TCG | Active |
|
NCP114, 0.75V, Non-Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439
|
||||||||
NCP114BMX100TCG | Active |
|
NCP114, 1.0V, Non-Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439
|
||||||||
NCP114BMX120TCG | Active |
|
NCP114, 1.2V, Non-Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439 | ||||||||
NCP114BMX150TCG | Active |
|
NCP114, 1.5V, Non-Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439
|
||||||||
NCP114BMX180TCG | Active |
|
NCP114, 1.8V, Non-Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439
|
||||||||
NCP114BMX250TCG | Active |
|
NCP114, 2.5V, Non-Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439
|
||||||||
NCP114BMX280TCG | Active |
|
NCP114, 2.8V, Non-Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439
|
||||||||
NCP114BMX300TCG | Active |
|
NCP114, 3.0V, Non-Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439
|
||||||||
NCP114BMX330TCG | Active |
|
NCP114, 3.3V, Non-Active Discharge | UDFN-4 | 517CU | 1 | 260 | Tape and Reel | 3000 | $0.0439
|
||||||||
NCP114BSN330T1G | Active |
|
NCP114, 3.3V, Non-Active Discharge, TSOP5 | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.0529
|
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 5,394,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >1K |
ON Semiconductor (2020-09-02 00:00) | : | 27,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 174,000 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 741,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 54,000 |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 72,000 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 75,000 |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | 13 to 16 |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 117,000 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 90,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 105,000 |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 102,000 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 102,000 |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 162,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 105,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Avnet (2020-08-19 00:00) | : | >10K |
ON Semiconductor (2020-09-02 00:00) | : | 12,000 |
Market Leadtime (weeks) | : | 4 to 8 |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 3,624,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >10K |
ON Semiconductor (2020-09-02 00:00) | : | 249,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 13 to 16 |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 13 to 16 |
Market Leadtime (weeks) | : | 4 to 8 |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >1K |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 2 to 4 |
ON Semiconductor (2020-09-02 00:00) | : | 93,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 642,000 |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 93,000 |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 66,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Output
Polarity
VO (V)
IO Typ (A)
VI Min (V)
VI Max (V)
VDO Typ (V)
Iq Typ (mA)
PSRR (dB)
Noise (µVrms)
Enable
PowerGood
Application
Package Type
NCP114AMX075TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
0.75
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX080TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
0.8
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX090TAG
$0.0439
Pb
A
H
P
Active
Single
Positive
0.9
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX090TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
0.9
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX092TAG
Pb
A
H
P
Product Preview
Single
Positive
0.92
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX100TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
1
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX105TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
1.05
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX110TBG
$0.0439
Pb
A
H
P
Active
Single
Positive
1.1
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX110TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
1.1
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX115TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
1.15
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX120TBG
$0.0439
Pb
A
H
P
Active
Single
Positive
1.2
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX120TCG
$0.0439
Pb
A
H
P
Active
single
Positive
1.2
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX125TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
1.25
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX130TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
1.3
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX135TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
1.35
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX150TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
1.5
0.3
1.7
5.5
0.365
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX160TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
1.6
0.3
1.7
5.5
0.285
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX180TBG
$0.0439
Pb
A
H
P
Active
Single
Positive
1.8
0.3
1.7
5.5
0.245
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX180TCG
$0.0433
Pb
A
H
P
Active
Single
Positive
1.8
0.3
1.7
5.5
0.245
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX185TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
1.85
0.3
1.7
5.5
0.245
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX210TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
2.1
0.3
1.7
5.5
0.19
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX220TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
2.2
0.3
1.7
5.5
0.185
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX240TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
2.4
0.3
1.7
5.5
0.165
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX250TBG
$0.0439
Pb
A
H
P
Active
Single
Positive
2.5
0.3
1.7
5.5
0.16
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX250TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
2.5
0.3
1.7
5.5
0.16
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX260TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
2.6
0.3
1.7
5.5
0.155
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX270TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
2.7
0.3
1.7
5.5
0.155
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX280TBG
$0.0439
Pb
A
H
P
Active
Single
Positive
2.8
0.3
1.7
5.5
0.155
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX280TCG
$0.0439
Pb
A
H
P
Active
single
Positive
2.8
0.3
1.7
5.5
0.155
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX285TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
2.85
0.3
1.7
5.5
0.155
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX300TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
3
0.3
1.7
5.5
0.145
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX310TBG
$0.0439
Pb
A
H
P
Active
Single
Positive
3.1
0.3
1.7
5.5
0.14
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX310TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
3.1
0.3
1.7
5.5
0.14
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX320TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
3.2
0.3
1.7
5.5
0.135
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX330TBG
$0.0407
Pb
A
H
P
Active
Single
Positive
3.3
0.3
1.7
5.5
0.135
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX330TCG
$0.0396
Pb
A
H
P
Active
Single
Positive
3.3
0.3
1.7
5.5
0.135
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX345TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
3.45
0.3
1.7
5.5
0.13
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX350TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
3.5
0.3
1.7
5.5
0.13
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX360TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
3.6
0.3
1.7
5.5
0.13
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114ASN080T1G
$0.0529
Pb
A
H
P
Active
Single
Positive
0.8
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP114ASN120T1G
$0.0529
Pb
A
H
P
Active
Single
Positive
1.2
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP114ASN120T2G
$0.0933
Pb
A
H
P
Active
Single
Positive
1.2
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP114ASN150T1G
$0.0529
Pb
A
H
P
Active
Single
Positive
1.5
0.3
1.7
5.5
0.38
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP114ASN150T2G
$0.0933
Pb
A
H
P
Active
Single
Positive
1.5
0.3
1.7
5.5
0.38
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP114ASN180T1G
$0.0448
Pb
A
H
P
Active
Single
Positive
1.8
0.3
1.7
5.5
0.26
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP114ASN180T2G
$0.0933
Pb
A
H
P
Active
Single
Positive
1.8
0.3
1.7
5.5
0.26
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP114ASN250T1G
$0.0529
Pb
A
H
P
Active
Single
Positive
2.5
0.3
1.7
5.5
0.17
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP114ASN250T2G
$0.0933
Pb
A
H
P
Active
Single
Positive
2.5
0.3
1.7
5.5
0.17
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP114ASN260T1G
$0.0529
Pb
A
H
P
Active
Single
Positive
2.6
0.3
1.7
5.5
0.17
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP114ASN270T1G
$0.0529
Pb
A
H
P
Active
Single
Positive
2.7
0.3
1.7
5.5
0.17
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP114ASN280T1G
$0.0533
Pb
A
H
P
Active
Single
Positive
2.8
0.3
1.7
5.5
0.17
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP114ASN280T2G
$0.0933
Pb
A
H
P
Active
Single
Positive
2.8
0.3
1.7
5.5
0.17
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP114ASN290T1G
$0.0529
Pb
A
H
P
Active
Single
Positive
2.9
0.3
1.7
5.5
0.17
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP114ASN300T1G
$0.0529
Pb
A
H
P
Active
Single
Positive
3
0.3
1.7
5.5
0.16
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP114ASN330T1G
$0.0455
Pb
A
H
P
Active
Single
Positive
3.3
0.3
1.7
5.5
0.15
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP114ASN330T2G
$0.0933
Pb
A
H
P
Active
Single
Positive
3.3
0.3
1.7
5.5
0.15
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP114BMX075TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
0.75
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114BMX100TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
1
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114BMX120TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
1.2
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114BMX150TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
1.5
0.3
1.7
5.5
0.365
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114BMX180TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
1.8
0.3
1.7
5.5
0.245
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114BMX250TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
2.5
0.3
1.7
5.5
0.16
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114BMX280TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
2.8
0.3
1.7
5.5
0.155
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114BMX300TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
3
0.3
1.7
5.5
0.145
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114BMX330TCG
$0.0439
Pb
A
H
P
Active
Single
Positive
3.3
0.3
1.7
5.5
0.135
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114BSN330T1G
$0.0529
Pb
A
H
P
Active
Single
Positive
3.3
0.3
1.7
5.5
0.15
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
New Products |
NCV8187
:
1.2 A LDO Regulator
|
Support |
Featured Video |
CMOS Low Dropout Regulator, 300 mA , 3.3V, Active Discharge Evaluation Board - NCP114MXTCGEVB |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.