feedback
Rate this webpage
Need
Support?

FAN2500: CMOS Low Dropout Voltage Regulator

Datasheet: FAN2501-D.pdf
Rev. A (885kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The FAN2500 of micropower low-dropout voltage regulators utilizes CMOS technology to offer a new level of cost-effective performance in GSM and TDMA cellular handsets, laptop and notebook portable computers, andother portable devices. Features include extremely low power consumption and low shutdown current, low dropoutvoltage, exceptional loop stability able to accommodate a wide variety of external capacitors, and the compact SOT23-5 surface-mount package. The FAN2500 products offer significant improvements over older BiCMOS designs and are pin-compatible with many popular devices. The output is thermally protected against overload.
FAN2500: pin 4 – ADJ, allowing the user to adjust the output voltage over a wide range using an external voltagedivider.
FAN2500-XX: pin 4 – BYP, to which a bypass capacitor may be connected for optimal noise performance. Outputvoltage is fixed, indicated by the suffix XX.
The standard fixed output voltages available are 2.5 V, 3.0 V, and 3.3 V.
Features
 
  • Ultra-Low Power Consumption
  • 100 mV Dropout Voltage at 100 mA
  • 25 μA Ground Current at 100 mA
  • Enable / Shutdown Control
  • SOT23-5 package
  • Thermal Limiting
  • 300 mA Peak Current
  • Cellular Phones and Accessories
  • PDAs
  • Portable Cameras and Video Recorders
  • Laptop, Notebook, and Palmtop Computers
Applications
  • This product is general usage and suitable for many different applications.
Technical Documentation & Design Resources
Data Sheets (1) Evaluation Board Documents (5)
Package Drawings (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
FUSB303GEVB Active
Pb-free
Autonomous USB Type-C™ Port Controller with I2C and GPIO Control
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FAN2500S25X Last Shipments
Pb-free
Halide free
FAN2500 SOT-23-5 527AH 1 260 Tape and Reel 3000  
FAN2500S30X Obsolete
Pb-free
Halide free
FAN2500 SOT-23-5 527AH 1 260 Tape and Reel 3000  
FAN2500S33X Obsolete
Pb-free
Halide free
FAN2500 SOT-23-5 527AH 1 260 Tape and Reel 3000  
FAN2500SX Last Shipments
Pb-free
Halide free
FAN2500 SOT-23-5 527AH 1 260 Tape and Reel 3000  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
Case Outlines
527AH   
Previously Viewed Products
Clear List

New Products

NCV8730  150 mA LDO Regulator

  • Low quiescent current of 1 µA typical, and shutdown current of 100 nA typical
  • Wide operating input voltage range of 2.7 to 38 V
  • Low dropout of 290 mV typical @ 150 mA, 3.3 V

NCV8187  1.2 A LDO Regulator

  • Low Iq of 30 µA typical over full temperature range
  • High PSRR of 85 dB at 1 kHz for power stability
  • Low noise of 9 µV(RMS)

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.