Integrated Driver with High-Side and Low-Side MOSFETs

Obsolete

Overview

The NCP81081 integrates a MOSFET driver, high side MOSFET and low side MOSFET into a 6 mm x 6 mm 40-pin QFN package. The driver and MOSFETs have been optimized for high current DC to DC buck power conversion applications. The NCP81081 integrated solution greatly reduces package parasitics and board space compared to a discrete component solution.

  • Capable of switching frequencies up to 1 MHz
  • Capable of output currents up to 35 A
  • PWM input capable of 3.3 V and 5 V
  • Internal bootstrap diode
  • Zero current detection
  • VCIN undervoltage lockout
  • Internal thermal warning / thermal shutdown

Tools and Resources

Product services, tools and other useful resources related to NCP81081

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCIN (V) Typ

VIN (V) Typ

PWM Level

IO (A) Max

fmax (MHz) Max

Reference Price

NCP81081MNR2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

QFN-40

3

260

REEL

2500

No

5

12

-

35

1

Price N/A

More Details

NCP81081MNTWG

Loading...

Obsolete

View__CAD

Pb

A

H

P

QFN-40

3

260

REEL

2500

No

5

12

-

35

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.