Integrated Driver with High-Side and Low-Side MOSFETs

Obsolete

Overview

The NCP5338 integrates a MOSFET driver, high side MOSFET and low side MOSFET into a 6 mm x 6 mm 40 pin QFN package. The driver and MOSFETs have been optimized for high current DC to DC buck power conversion applications. The NCP5338 integrated solution greatly reduces package parasitics and board space compared to a discrete component solution.

  • GPU power
  • CPU power
  • Vcore power
  • Notebooks
  • Servers
  • Video cards
  • Optimized for high frequency operation
  • Capable of switching frequencies up to 1.5 MHz
  • Capable of output currents up to 35 A
  • Internal bootstrap diode
  • Zero current detection
  • Undervoltage lockout
  • Internal thermal warning / thermal shutdown

Tools and Resources

Product services, tools and other useful resources related to NCP5338

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCIN (V) Typ

VIN (V) Typ

PWM Level

IO (A) Max

fmax (MHz) Max

Reference Price

NCP5338MNR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-40

3

260

REEL

2500

No

5

12

5 V Tri-State

40

1.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.