Integrated Driver and MOSFET with IntegratedCurrent Monitor

Last Shipments

Overview

The NCP303151 integrates a MOSFET driver, high−side MOSFETand low−side MOSFET into a single package.The driver and MOSFETs have been optimized for high−currentDC−DC buck power conversion applications. The NCP303151integrated solution greatly reduces package parasitics and board spacecompared to a discrete component solution.

  • Desktop & Notebook Microprocessors
  • Graphic Cards
  • Routers and Switches
  • Supports Intel® Power State 4
  • Desktop Computer
  • Add-in graphic card
  • 30 V / 30 V Breakdown Voltage MOSFETs for Higher Long TermReliability
  • Capable of Average Currents up to 50 A
  • Capable of Switching at Frequencies up to 1 MHz
  • Compatible with 3.3 V or 5 V PWM Input
  • Responds Properly to 3−level PWM Inputs
  • Precise Current Monitoring
  • Option for Zero Cross Detection with 3−level PWM
  • Undervoltage Lockout
  • Supports Intel® Power State 4
  • Internal Bootstrap Diode

Tools and Resources

Product services, tools and other useful resources related to NCP303151A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCIN (V) Typ

VIN (V) Typ

PWM Level

IO (A) Max

fmax (MHz) Max

Reference Price

NCP303151AMNTWG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PQFN-39

1

260

REEL

3000

No

5V

12V

3.3V, 5V

50A

1MHz

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.