Integrated Driver and MOSFET with IntegratedCurrent Monitor

Obsolete

Overview

The NCP303151 integrates a MOSFET driver, high−side MOSFETand low−side MOSFET into a single package.The driver and MOSFETs have been optimized for high−currentDC−DC buck power conversion applications. The NCP303151integrated solution greatly reduces package parasitics and board spacecompared to a discrete component solution.

  • Desktop & Notebook Microprocessors
  • Graphic Cards
  • Routers and Switches
  • Supports Intel® Power State 4
  • Capable of Average Currents up to 50 A
  • 30 V / 30 V Breakdown Voltage MOSFETs for Higher Long TermReliability
  • Capable of Switching at Frequencies up to 1 MHz
  • Compatible with 3.3 V or 5 V PWM Input
  • Responds Properly to 3−level PWM Inputs
  • Precise Current Monitoring
  • Option for Zero Cross Detection with 3−level PWM
  • Internal Bootstrap Diode
  • Undervoltage Lockout
  • Supports Intel® Power State 4

Tools and Resources

Product services, tools and other useful resources related to NCP303151

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.