Integrated Driver and MOSFETs, 55 A

Active

Overview

The NCP302155 integrates a MOSFET driver, high−side MOSFETand low−side MOSFET into a single package. The driver and MOSFETs have been optimized for high−current DC−DC buck power conversion applications. The NCP302155 integrated solution greatly reduces package parasitics and board space compared to a discrete component solution.

  • Desktop and Notebook Microprocessors
  • Servers and Workstations, V−Core and Non−V−Core DC−DCConverters
  • High−Current DC−DC Point−of−Load Converters
  • Small Form−Factor Voltage Regulator Modules
  • Power Supply and Notebooks
  • Average Current up to 55A
  • Capable of Switching at Frequencies up to 2 MHz
  • Compatible with 3.3 V or 5 V PWM Input
  • Supports Intel® Power State 4
  • Option for Zero Cross Detection with 3-level PWM
  • Internal Bootstrap Diode
  • Thermal Warning Output and Thermal Shutdown

Tools and Resources

Product services, tools and other useful resources related to NCP302155

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.