Smart Power Stage (SPS) Modules with Integrated Current and Temperature Monitors

Overview

The FDMF5062 is onsemi’s next generation Smart Power Stage (SPS) solution with fully optimized, ultra−compact, integrated MOSFETs with advanced driver IC current and temperature sensors, for high−current, high frequency, and synchronous buck DC−DC converters.
With an integrated approach, the SPS switching power stage is optimized for driver and MOSFET dynamic performance, system parasitic reduction, and power MOSFET RDS(ON).
The integration of Power MOSFETs with a driver IC also enables high accuracy module−level thermal and current monitoring. The FDMF5062 provides an output signal (IMON), which reports the real−time module current. The IMON signal can be used to replace inductor DCR current sense or resistor sense methods. There is also accurate thermal monitoring (TMON) that provides a 0.8 V output at 25°C with an 8 mV/°C slope.

  • CPU and Memory Voltage Regulators
  • Artificial Intelligence Add-On Cards
  • Server CPUs, Storage, Telecom
  • DC/DC Power Module
  • High-Current Multiphase Voltage Regulators
  • Up to 70A Instantaneous Peak Current Handling Capability
  • High-Performance, Universal Footprint, Copper-Clip 5 mm x 6 mm PQFN Package
  • onsemi’s PowerTrench® MOSFETs for Clean Voltage Waveforms and Reduced Ringing
  • 30 V / 25 V Breakdown Voltage MOSFETs for Higher Long-Term Reliability
  • Optimized FET Pair for Highest Efficiency at 10% ~ 15 % Duty Cycle
  • Optimized for Switching Frequencies up to 1 MHz
  • Integrated Current Monitoring (IMON)
  • Integrated Temperature Monitoring (TMON)
  • Catastrophic Fault Detection Features
  • Thermal Flag (OTP) for Over-Temperature Condition
  • Over-Current Protection FAULT (OCP)
  • High-Side Short Detect FAULT
  • Under-Voltage Lockout (UVLO) on VCC and PVCC
  • onsemi Green Packaging and RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDMF5062

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCIN (V) Typ

VIN (V) Typ

PWM Level

IO (A) Max

fmax (MHz) Max

Reference Price

FDMF5062

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-39

1

260

REEL

3000

No

5

12

3.3V, 5V

70

1

$1.98

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.