Smart Power Stage (SPS) Module

Obsolete

Overview

The SPS family is Fairchild’s fully optimized, ultra-compact, integrated MOSFET plus driver power stage solution for high-current, high-frequency, synchronous buck, DC-DC applications. The FDMF3039 integrates a driver IC with a bootstrap Schottky diode and two power MOSFETs into a thermally enhanced, ultra-compact 3.5 mm x 4.5 mm package.
With an integrated approach, the SPS switching power stage is optimized for driver and MOSFET dynamic performance, minimized system inductance, and power MOSFET RDS(ON). The SPS family uses Fairchild's high-performance PowerTrench® MOSFET technology, which reduces switch ringing, eliminating the need for a snubber circuit in most buck converter applications.
A driver IC with reduced dead times and propagation delays further enhances the performance. The FDMF3039 supports diode emulation (using FCCM pin) for improved light-load efficiency. The FDMF3039 also provides a 3-state 5V PWM input for compatibility with a wide range of PWM controllers.

  • Supports PS4 Mode for IMVP-8
  • Ultra-Compact 3.5 mm x 4.5 mm PQFN Copper-Clip Package with Flip Chip Low-Side MOSFET
  • High Current Handling: 30 A
  • 3-State 5 V PWM Input Gate Driver
  • Low Shutdown Current: IVCC < 6 µA
  • Diode Emulation for Enhanced Light-Load Efficiency
  • Fairchild PowerTrench® MOSFETs for Clean Voltage Waveforms and Reduced Ringing
  • Fairchild SyncFET™ Technology (Integrated Schottky Diode) in Low-Side MOSFET
  • Integrated Bootstrap Schottky Diode
  • Optimized Dead-Times
  • Under-Voltage Lockout (UVLO) on VCC
  • Optimized for Switching Frequencies up to 1.5 MHz
  • Operating Junction Temperature Range: -40°C to +125°C
  • Fairchild Green Packaging and RoHS Compliance

Tools and Resources

Product services, tools and other useful resources related to FDMF3039

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.