Smart Power Stage (SPS) Module

Last Shipments

Overview

The SPS family is Fairchild’s next-generation, fully optimized, ultra-compact, integrated MOSFET plus driver power stage solution for high-current, highfrequency, synchronous buck, DC-DC applications. The FDMF3037 integrates a driver IC with a bootstrap Schottky diode and two power MOSFETs into a thermally enhanced, ultra-compact 5 mm x 5 mm package.
With an integrated approach, the SPS switching power stage is optimized for driver and MOSFET dynamic performance, minimized system inductance, and power MOSFET RDS(ON). The SPS family uses Fairchild's highperformance PowerTrench® MOSFET technology, which reduces switch ringing, eliminating the need for a snubber circuit in most buck converter applications.
A driver IC with reduced dead times and propagation delays further enhances the performance. The FDMF3037 supports diode emulation (using FCCM pin) for improved light-load efficiency. The FDMF3037 also provides a 3-state 5 V PWM input for compatibility with a wide range of PWM controllers.

  • Supports PS4 Mode for IMVP-8
  • Compatible with Intersil IMVP-8 PWM Controller
  • Ultra-Compact 5 mm x 5 mm PQFN Copper-Clip Package with Flip Chip Low-Side MOSFET
  • High Current Handling: 35 A
  • 3-state 5 V PWM Input Gate Driver
  • Low Shutdown Current : IVCC < 3 uA
  • Diode Emulation for Enhanced Light Load Efficiency
  • Fairchild PowerTrench® MOSFETs for Clean Voltage Waveforms and Reduced Ringing
  • Fairchild SyncFET™ Technology (Integrated Schottky Diode) in Low-Side MOSFET
  • Integrated Bootstrap Schottky Diode
  • Optimized / Extremely Short Dead-Times
  • Under-Voltage Lockout (UVLO) on VCC
  • Optimized for Switching Frequencies up to 1.5 MHz
  • Operating Ambient Temperature Range: -40°C to +125°C
  • Fairchild Green Packaging and RoHS Compliance

Tools and Resources

Product services, tools and other useful resources related to FDMF3037

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.