FDMF3030 — Extra-Small, High-Performance, High-Frequency, DrMOS Module

Favorite

Overview

The DrMOS family is Fairchild’s next-generation, fully optimized, ultra-compact, integrated MOSFET -plus -driver, power-stage solution for high-current, high-frequency, synchronous buck, DC-DC applications. The FDMF3030 integrates a driver IC, two power MOSFETs, and a bootstrap Schottky diode into a thermally enhanced, ultra-compact, 6x6mm package.
With an integrated approach, the complete switching power stage is optimized with regard to driver and MOSFET dynamic performance, system inductance, and power MOSFET RDS(ON). The FDMF3030 uses Fairchild's high-performance PowerTrench® MOSFET technology, which dramatically reduces switch ringing, eliminating the need for a snubber circuit in most buck converter applications.
A driver IC with reduced dead times and propagation delays further enhances performance. A thermal warning function indicates a potential over-temperature situation. The FDMF3030 also incorporates a Zero-Cross Detect (ZCD_EN# pin) for improved light-load efficiency and provides a 3-state 5V PWM input for compatibility with a wide range of PWM controllers.

  • Over 93% Peak-Efficiency
  • High-Current Handling: 50A
  • High-Performance PQFN Copper-Clip Package
  • 3-State 5V PWM Input Driver
  • Automatic Diode Emulation (Skip Mode) Enabled through ZCD_EN# Input
  • Thermal Warning Flag for Over-Temperature Condition
  • Driver Output Disable Function (DISB# Pin)
  • Internal Pull-Up and Pull-Down for ZCD_EN# and DISB# Inputs, Respectively
  • Fairchild PowerTrench® Technology MOSFETs for Clean Voltage Waveforms and Reduced Ringing
  • Fairchild SyncFET™ Technology (Integrated Schottky Diode) in Low-Side MOSFET
  • Integrated Bootstrap Schottky Diode
  • Adaptive Gate- Drive Timing for Shoot-Through Protection
  • Under-Voltage Lockout (UVLO)
  • Optimized for Switching Frequencies up to 1MHz
  • Low-Profile SMD Package
  • Based on the Intel® 4.0 DrMOS Standard
  • Fairchild Green Packaging and RoHS Compliance

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :