Integrated Driver and MOSFET

Overview

The NCP302155R integrates a MOSFET driver, high−side MOSFET and low−side MOSFET into a single package. The driver and MOSFETs have been optimized for high−current DC−DC buck power conversion applications. The NCP302155R integrated solution greatly reduces package parasitics and board space compared to a discrete component solution.

  • Desktop and All−in−One Computers, V−Core and Non−V−Core DC−DC Converters
  • High−Current DC−DC Point−of−Load Converters
  • Small Form−Factor Voltage Regulator Modules

  • Computing products

  • Capable of Average Currents up to 55 A
  • Capable of Peak Currents up to 80 A
  • Capable of Switching at Frequencies up to 2 MHz
  • Compatible with 3.3 V or 5 V PWM Input
  • Responds Properly to 3−level PWM Inputs
  • Internal Bootstrap Diode
  • Supports Intel® Power State 4
  • Thermal Warning output

Tools and Resources

Product services, tools and other useful resources related to NCP302155R

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCIN (V) Typ

VIN (V) Typ

PWM Level

IO (A) Max

fmax (MHz) Max

Reference Price

NCP302155RMNTWG

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-31

1

260

REEL

3000

F

5

20

3.3 or 5

55

2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.