Excellent Power Device, Single-phase High Side Drive, Single SOIC8

Favorite

Overview

TND523SS is Excellent Power Device, 525V, SOIC8 for Single phase High Side Driver Application.

  • Single-phase high side drive
  • Allows simplified configuration of driver circuit
  • Fully compatible input to LSTTL/CMOS
  • Output current: 170mA Source, 340mA Sink
  • Monolithic structure
  • Withstand voltage of 600V is assured
  • High-speed switching
  • Halogen free compliance

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

TND523SS-TL-2H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

-

1

-

-

625

25

80

35

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :