Excellent Power Device, Inverter and buffer driver for general purpose, Dual SOIC8

Obsolete

Overview

TND316S is Excellent Power Device 4.5V to 25V 1A Inverter Buffer SOIC8 for General Purpose Driver for PDP Sustain Pulse Drive, Motor Drive,Switching Power Supply, and DC-DC Converter Applications.

  • Inverter buffer
  • Monolithic structure (High voltage CMOS process adopted)
  • Withstand voltage of 25V is assured
  • Wide range of operating voltage : 4.5V to 25V
  • Peak output current :1A
  • Fast switching time (30ns typical at 1000pF load)
  • Fully compatible input to TTL / CMOS (VIH=up to 2.6V, at VDD=4.5 to 25V)
  • Built-in input pull-down resistance

Tools and Resources

Product services, tools and other useful resources related to TND316S

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

TND316S-TL-2H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

-

2

-

-

25

25

30

30

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.