IGBT Gate Drivers, High-Current, Stand-Alone

Overview

The NCV5707B is a high−current, high−performance stand−alone IGBT driver for high power automotive applications that include PTC heaters, traction inverters, high voltage DC-DC and other auxiliary subsystems. The device offers a cost−effective solution by eliminating external output buffer. Device’s protection features include accurate Under−voltage−lockout (UVLO), desaturation protection (DESAT) and Active open-drain FAULT output. The driver also features an accurate 5.0 V output. The driver is designed to accommodate a wide voltage range of bias supplies including unipolar and even bipolar voltages. NCV5707B is available in 8−pin SOIC package.

  • DC-AC Inverter
  • Battery Charger
  • Driver
  • HEV/EV PTC Heaters
  • Uninterruptible Power Supplies (UPS)
  • Motor Control
  • Automotive Power Supplies
  • High Current Output (+4.0/-6.0 A) at IGBT Miller Plateau voltages
  • Low VOH and VOL
  • DESAT Protection with Programmable Delay
  • Bipolar power supply support

Tools and Resources

Product services, tools and other useful resources related to NCV5707

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCV5707BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

MOSFET / IGBT

1

Single

Non-Isolated

5.5

36

9.2

7.9

4

-6

7

60

7

$0.7776

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.