100V High-Frequency, High Side and Low Side Gate Driver

Overview

The NCV51511 is high side and low side gate-drive IC designed for high voltage, high-speed, driving MOSFETs operating up to 80 V.The NCV51511 integrates a driver IC and a bootstrap diode. The driverIC features low delay time and matched PWM input propagation delays,which further enhance the performance of the part.The high speed dual gate driver are designed to drive both the high-sideand low-side of N-Channel MOSFETs in a half bridge or synchronousbuck configuration. The floating high-side driver is capable of operatingwith supply voltages of up to 80 V. In the dual gate driver, the high sideand low side each have independent inputs which allow maximumflexibility of input control signals in the application. The PWM inputsignal (high level) can be 3.3 V, 5 V or up to VDD logic input to cover allpossible applications.

  • Half-Bridge and Full-Bridge Converters
  • Synchronous-Buck Converters
  • Two-Switch Forward Converters
  • 48V Automotive Converters
  • Integrated Bootstrap Diode for High Side Gate Drive
  • Bootstrap Supply Voltage Range up to 100V
  • 3 A Source, 6 A Sink Output Current Capability
  • Drives 1nF Load with Typical Rise/Fall Times of 6 ns/4 ns
  • 2 ns Delay Matching (Typical)
  • AEC Qual up to 150°C Tj
  • HS robustness against negative transients

Tools and Resources

Product services, tools and other useful resources related to NCV51511

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCV51511PDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8 EP

2

260

REEL

2500

Yes

MOSFET

2

High-Low

Junction Isolation

100

18

6

4

3

6

30

28

10

$1.4561

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.