Automotive High Side Gate Driver, 130 V, 2.0 A / 3.0 A

Overview

NCV51313 is a 130 V high side driver with 2.0 A source and 3.0 A sink drive capability for DC-DC power supplies and inverters.
NCV51313 offers best in class propagation delay, low quiescent current and low switching current at high frequencies of operation. This device is tailored for highly efficient power supplies operating at high frequencies. NCV51313 is offered in three versions, NCV51313A/B/C. NCV51313A and NCV51313C have a typical 50 ns propagation delay, while NCV51313B has a typical propagation delay of 20 ns. NCV51313 comes in DFNW6 3 x 3 or standard SO8 package.

  • Automotive DC-DC
  • Common Rail Injection System
  • Motor Controls
  • Power Supply for automotive
  • Electric Power Steering System
  • AEC-Q100 Qualified
  • 2.0 A / 3.0 A Current Capability
  • Very fast propagation delay (typ. 20 ns for B version)
  • High dv/dt immunity up to 50 V/ns and negative transient immunity
  • 3x3 DFNW6 package (NCV51313AMNWTWG and NCV51313CMNWTXG)
  • NCV51313C: Improved Maximum Propagation Delay, DelayMatching, and Output Resistance Compared to NCV51313A
  • High Voltage Range: Up to 130 V

Tools and Resources

Product services, tools and other useful resources related to NCV51313

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

┗

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCV51313ADR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

MOSFET / IGBT

1

High Side

Junction Isolation

130

20

11

10

2

3

50

50

~NA~

$0.6681

More Details

NCV51313AMNWTWG

Loading...

Active

View__CAD

Pb

A

H

P

DFNW6 3x3, 0.95P

1

260

REEL

3000

No

MOSFET / IGBT

1

High Side

Junction Isolation

130

20

11

10

2

3

50

50

~NA~

$0.8394

More Details

NCV51313CMNWTXG

Loading...

Active

View__CAD

Pb

A

H

P

DFNW6 3x3, 0.95P

1

260

REEL

3000

No

MOSFET / IGBT

1

High Side

Junction Isolation

130

20

11

10

2

3

50

50

~NA~

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.