5 kVRMS, 4.5-A/9-A Isolated Single Channel Gate Driver, split output, wide-body SOIC-8 package.

Active

Overview

The NCV51153 is a family of automotive rated isolated single−channel gate driver with 4.5−A/9−A source and sink peak current respectively. There are several versions with different undervoltage lockout levels. UVLO is featured for both, primary and secondary side of the driver. The parts offer short and matched propagation delays for fast switching of MOSFETs, IGBTs and SiC-MOSFET power switches. While the NCV51153xA provides a split output that enables control of the rise and fall times individually, the NCV51153xB has its VCC UVLO referenced to GND2. The NCV51153 is available in a wide body SOIC−8 package and can support isolation voltage up to 5 kVRMS.

  • On−board Chargers
  • xEV DC−DC Converters
  • Traction Inverters
  • Charging Stations
  • SiC applications
  • xEV Motor Drives
  • Isolated Converters in DC-DC and AC-DC Power Supply
  • 4.5−A Peak Source, 9−A Peak Sink Output Current Capability
  • 36 ns Propagation Delay with 5 ns Max Delay Matching
  • 3−V to 20−V Input Supply Voltage
  • 200 V/ns dV/dt Immunity
  • 5 kVRMS Isolation for 1 Minute
  • Separated Outputs (NCV51153xA)
  • Wide Bias Voltage Range Including Negative VEE and VCC
  • UVLO options: 6-V, 9-V, 12-V, 17-V

Tools and Resources

Product services, tools and other useful resources related to NCV51153

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCV51153CADWR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC8 WB

3

260

REEL

1000

No

SiC MOSFET

1

Single

Galvanic Isolation

1200

33

12

8.3

4.5

9

36

36

5

$1.7265

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.