MOSFET / IGBT Drivers, High Voltage, High and Low Side

Last Shipments

Overview

The NCP5106 is a High Voltage gate Driver IC providing two outputs for direct drive of 2 N-channel power MOSFETs or IGBTs arranged in a half-bridge configuration version B or any other high-side + low-side configuration version A.

It uses the bootstrap technique to insure a proper drive of the High-side power switch. The driver works with 2 independent inputs.

NCP5109 = 200V

NCP5106 = 600V

  • Half-Bridge Power Converters
  • Full-Bridge Converters
  • Electric Power Steering & Motor Control
  • Automotive power conversion
  • High Voltage Range: Up to 600 V
  • dV/dt Immunity ± 50 V/nsec
  • Gate Drive Supply Range from 10 V to 20 V
  • High and Low Drive Outputs
  • Output Source / Sink Current Capability 250 mA / 500 mA
  • 3.3 V and 5 V Input Logic Compatible
  • Up to Vcc Swing on Input Pins
  • Matched Propagation Delays Between Both Channels
  • Outputs in Phase with the Inputs
  • Independent Logic Inputs to Accommodate All Topologies (Version A)
  • Cross Conduction Protection with 100 ns Internal Fixed Dead Time (Version B )
  • Under Vcc LockOut (UVLO) for Both Channels
  • Pin-to-Pin Compatible with Industry Standards

Tools and Resources

Product services, tools and other useful resources related to NCV5106

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCV5106ADR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

MOSFET / IGBT

2

Half-Bridge

Junction Isolation

600

20

85

35

0.25

0.5

100

100

35

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.