Dual MOSFET Gate Driver

Lifetime

Overview

The NCP81085 is a high performance dual MOSFET gate driver optimized to drive the gates of both high and low side power MOSFETs in a synchronous buck converter. The NCP81085 uses an on−chip bootstrap diode to eliminate the external discrete diode. A high floating top driver design can accommodate HB voltage as high as 180 V. The low−side and high−side are independently controlled and match to 4 ns between the turn−on and turn−off of each other. Independent Under−Voltage lockout is provided for the high side and low side driver forcing the output low when the drive voltage is below a specific threshold.

  • Class D Audio Amplifiers
  • Two Switch and Active Clamp Forward Converters
  • Telecom and Datacom
  • Isolated Non−Isolated Power Supply Architectures
  • Class D Audio Amplifiers
  • WDFN9 (MT) Package
  • Floating Top Driver Accommodates Boost Voltage up to 180 V
  • Drives Two N-Channel MOSFETs in High-Side and Low-Side Configuration
  • Switching Frequency up to 1 MHz
  • 20 ns Propagation Delay Times
  • 4 A Sink, 4 A Source Output Currents
  • 8 ns Rise / 7 ns Fall Times with 1000 pF Load
  • UVLO Protection
  • Specified from −40°C to 140°C
  • Pb−Free, Halogen Free/BFR Free and is RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NCP81085

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCP81085MTTXG

Loading...

Lifetime

CAD Model

Pb

A

H

P

WDFN9 4x5, 0.8P

1

260

REEL

4000

No

MOSFET

2

High-Low

Junction Isolation

180

20

8

7

4

4

20

20

3.5

$0.9775

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.