VR12.5 Synchronous Buck MOSFET Driver

Favorite

Overview

The NCP81063 is a high−performance dual MOSFET gate driver in a small 3 mm x 3 mm package, optimized to drive the gates of both high−side and low−side power MOSFETs in a synchronous buck converter. A zero−current detection feature allows for a high−efficiency solution even at light load conditions. VCC UVLO ensures the MOSFETs are off when supply voltages are low. A bi−directional Enable pin provides a fault signal to the controller when a UVLO fault is detected.

  • Vcore Power
  • Notebook
  • Desktop

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCP81063MNTXG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

N

-

1

-

-

13.2

13.2

16

11

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :