MOSFET Driver, IMVP7.0 Compatible, Synchronous Buck

Obsolete

Overview

NCP5911 is a high performance dual MOSFET driver optimized to drive the gates of both high- and low-side power MOSFETs in a synchronous buck converter. It can drive up to a 3.0 nF load with a 25 ns propagation delay and 20 ns transition time.
Adaptive anti-cross-conduction and power saving operation circuit can provide a low switching loss and high efficiency solution for notebook systems.
A high floating top driver design can accommodate VBST voltage as high as 35 V, with transient voltages as high as 35 V. Bidirectional EN pin can provide a fault signal to controller when the gate driver fault detect under OVP, UVLO occur. Also, an undervoltage lockout function guarantees the outputs are low when supply voltage is low, and a thermal shutdown function provides the IC with overtemperature protection.

  • Vcore Voltage Regulation
  • Notebook Computers
  • Fast rise and fall times
  • Adaptive anti-cross-conduction circuit
  • Zero cross detection function

Tools and Resources

Product services, tools and other useful resources related to NCP5911

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCP5911MNTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

No

-

2

-

-

35

6.5

16

11

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.