Integrated Driver and MOSFET

Favorite

Overview

The NCP5366 integrates a MOSFET driver, high-side MOSFET and low-side MOSFET into a 6mm x 6mm QFN-40 package. The driver and MOSFETs have been optimized for high-current DC-DC buck power conversion applications. The NCP5366 integrated solution greatly reduces package parasitics and board space compared to a discrete component solution.

  • Vcore Power Subsystems
  • Desktop and Notebook Computers
  • Servers
  • Capable of switching frequencies up to 1 MHz
  • Capable of output currents up to 40 A
  • Integrated bootstrap diode
  • Output disable control turns off both MOSFETs
  • Undervoltage lockout
  • Internal thermal shutdown

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCP5366MNR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-40

3

260

REEL

2500

N

-

2

-

-

-

13.2

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :