5 kVRMS Isolated Dual Channel 4.5/9 A Gate Driver with High Channel-to-Channel Spacing

Overview

The NCP51563 are isolated dual-channel gate drivers with 4.5-A/9-A source and sink peak current respectively. They are designed for fast switching to drive power MOSFETs, and SiC MOSFET power switches. The NCP51563 offers short and matched propagation delays. Two independent and 5 kVRMS (UL1577 rating) galvanically isolated gate driver channels can be used in any possible configurations of two low side, two high-side switches or a half-bridge driver with programmable dead time. An enable pin shutdown both outputs simultaneously when is set low. The NCP51563 offers other important protection functions such as independent under-voltage lockout for both gate drivers and enable function.

  • Isolated Converters in DC-DC and AC-DC Power Supply
  • Server & Telecom Power supply
  • Industrial Drives
  • High Power DC/DC converters
  • Data Servers & Telecom Power bricks
  • UPS
  • Motor Drives
  • SOIC-16 less pins 12 & 13 with 3.3 mm spacing between channels
  • 4.5-A Peak Source, 9-A Peak Sink Output Current Capability
  • Output Supply Voltage from 6.5 V to 30 V with 5-V, 8-V, and 17-V UVLO threshold.
  • Propagation Delay Typical 36 ns with 8 ns Max Delay Matching per channel
  • User Programmable Input Logic for Single or Dual-input modes via ANB
  • Common Mode Transient Immunity CMTI > 200 V/ns
  • 5 kVrms Galvanic Isolation from input to each output & 1850 V peak differential voltage between output channels
  • Enable or Disable pin
  • User Programmable Dead-Time

Tools and Resources

Product services, tools and other useful resources related to NCP51563

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCP51563BBDWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC−16 WB LESS PINS 12 & 13

1

260

REEL

1000

No

MOSFET

2

Dual

Galvanic Isolation

1850

33

9

8

4.5

9

36

36

8

$2.0879

More Details

NCP51563CADWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC−16 WB LESS PINS 12 & 13

1

260

REEL

1000

No

SiC MOSFET

2

Dual

Galvanic Isolation

1850

33

9

8

4.5

9

36

36

8

$2.0879

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.