High Side Gate Driver, 130 V, 2.0 A / 3.0 A

Overview

NCP51313 is a 130 V high side driver with 2.0 A source and 3.0 A sink drive capability for DC−DC power supplies and inverters. NCP51313 offers best in class propagation delay, low quiescent current and low switching current at high frequencies of operation. This device is tailored for highly efficient power supplies operating at high frequencies. NCP51313 is offered in two versions, NCP51313A/B. NCP51313A has a typical 50 ns propagation delay, while NCP51313B has a typical propagation delay of 20 ns. NCP51313 comes in standard SO8 package.

  • DC−DC Converters
  • Class−D Audio Amplifiers
  • Motor Controls
  • Power Supply for Servers, Telecom and Industrial
  • Solar inverters
  • Industrial Motor
  • 2.0 A / 3.0 A Current Capability
  • Very fast propagation delay (typ. 20 ns for B version)
  • High dv/dt immunity up to 50 V/ns and negative transient immunity

Tools and Resources

Product services, tools and other useful resources related to NCP51313

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCP51313ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

MOSFET / IGBT

1

High Side

Junction Isolation

130

20

11

10

2

3

50

50

~NA~

$0.4305

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.