Single 2.6 A, Low-Side Gate Driver with OCP

Overview

The NCP51105 is a high current low side gate driver designed to drive Power MOSFET and IGBT. The logic input is compatible with CMOS and TTL output. The NCP51105 has OCP pin to provide over current protection with negative voltage detected across switching current sensing resistor and EN pin that be able to report faults status to external controller such as MCU. EN pin must be pulled up to higher voltage than threshold for normal operation while it will be pulled down to disable output in all fault conditions. Internal VDD circuitry provides an under-voltage lockout function by holding the output low until supply voltage is recovered into operating range and fault recovery time can be programmable by time constant set of resistance and capacitance connected to EN pin.

  • Air conditioner & home appliance
  • Industrial
  • Single switch converters
  • Synchronous rectifier
  • Industrial motor
  • air conditioner PFC
  • 2.6 A Peak Sink/Source at VDD = 15 V
  • OCP function with EN/FLT
  • 12.7 to 25 V Operating Range
  • Shorter than 50 ns propagation delay time
  • Input logic compatible with wide voltage range for TTL & CMOS
  • Programmable fault clear time
  • Under voltage lockout
  • TSOP-6L package

Tools and Resources

Product services, tools and other useful resources related to NCP51105A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCP51105ASNT1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

No

MOSFET

1

Single

Non-Isolated

-

25

5

5

2.6

2.6

25

25

~NA~

$0.4493

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.