3 A Dual High-Speed MOSFET Drivers

Overview

The NCP4423/4424/4425 are MOSFET drivers that are capable of giving reliable service in demanding electrical environments.

Although primarily intended for driving power MOSFETs, these drivers are well-suited for driving other loads (capacitive, resistive, or inductive) which require a low impedance driver capable of high peak currents and fast switching times. Applications such as heavily loaded clock lines, coaxial cables, or piezoelectric transducers can all be driven with the NCP4423/4424/4425. The only known limitation on loading is that the total power dissipated of the driver must be kept within the maximum power dissipation limits of the package.

  • High Peak Output Current (3 A)
  • Wide Operating Range (4.5 V to 18 V)
  • High Capacitive Load Drive Capability (1800 pF in 25 nsec)
  • Short Delay Times ( < 40 nsec Typ)
  • Matched Rise/Fall Times
  • Low Supply Current
    With Logic "1'' Input (3.5 mA)
    With Logic "0'' Input (350 mA)
  • Low Output Impedance (3.5 W Typ)
  • Latch-Up Protected: Will Withstand 1.5 A Reverse Current
  • Logic Input Will Withstand Negative Swing Up to 5 V
  • ESD Protected (4 kV)

Tools and Resources

Product services, tools and other useful resources related to NCP4423

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.