9.0 A High-Speed MOSFET Drivers

Overview

The NCP4421/4422 are high current buffer/drivers capable of driving large MOSFETs and IGBTs.

They are essentially immune to any form of upset except direct overvoltage or over-dissipation - they cannot be latched under any conditions within their power and voltage ratings; they are not subject to damage or improper operation when up to 5.0 V of ground bounce is present on their ground terminals; they can accept, without either damage or logic upset, more than 1.0 A inductive current of either polarity being forced back into their outputs. In addition, all terminals are fully protected against up to 4.0 kV of electrostatic discharge.

The inputs may be driven directly from either TTL or CMOS (3.0 V to 18 V). In addition, 300 mV of hysteresis is built into the input, providing noise immunity and allowing the device to be driven from slowly rising or falling waveforms.

  • Line Drivers for Extra-Heavily-Loaded Lines
  • Pulse Generators
  • Driving the Largest MOSFETs and IGBTs
  • Local Power ON/OFF Switch
  • Motor and Solenoid Driver

  • Tough CMOS - Construction
  • High Peak Output Current (9.0 A)
  • High Continuous Output Current (2.0 A Max)
  • Fast Rise and Fall Times:
    - 30 ns with 4,700 pF Load
    - 180 ns with 47,000 pF Load
  • Short Internal Delays (30 nsec Typ)
  • Low Output Impedance (1.4 W Typ)

Tools and Resources

Product services, tools and other useful resources related to NCP4422

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.