Isolated Dual-Channel IGBT Gate Driver with >8mm Creepage and Clearance

Overview

NCD(V)57252/3/5/6 are high−current dual-channel isolated IGBT gate drivers with 2.5 or 5 kVrms* internal galvanic isolation from input to each output and functional isolation between the two output channels. The device accepts 3.3 V to 20 V bias voltage and signal levels on the input side and up to 32 V bias voltage on the output side. The device accepts complementary inputs and offers separate pins for Disable and Dead Time control for system design convenience. Drivers are available in wide-body SOIC−16 for >8mm Creepage and Clearance

  • Automotive Applications
  • Industrial Applications
  • EV Chargers
  • Uninterruptible Power Supplies (UPS)
  • Industrial Power Supplies
  • Solar Inverters
  • Traction Inverters
  • PLC Motor Control
  • Solar Panels
  • High Peak Output Current (±6.5 A, ±3.5 A)
  • Configurable as a Dual Low−Side or Dual High−Side or Half−Bridge Driver
  • Tight UVLO Thresholds on all Power Supplies
  • 2.5 or 5 kVrms Galvanic Isolation from Input to each Output and 1.5 kVrms Differential Voltage between Output Channels
  • Short Propagation Delays with Accurate Matching
  • 3.3 V, 5 V, and 15 V Logic Input
  • Programmable Overlap or Dead Time controlProgrammable Overlap or Dead Time control
  • Disable / Enable Pin to Turn Off Outputs for Power Sequencing
  • IGBT Gate Clamping during Short Circuit

Tools and Resources

Product services, tools and other useful resources related to NCD57540

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCD57530DWKR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC−16 WB LESS PINS 12 & 13

1

260

REEL

1000

No

IGBT

MOSFET

SiC MOSFET

1

Dual

Galvanic Isolation

22

36

12

10

6.5

6.5

60

60

15

$2.7038

More Details

NCD57540DWKR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC−16 WB LESS PINS 12 & 13

1

260

REEL

1000

No

IGBT

MOSFET

SiC MOSFET

1

Dual

Galvanic Isolation

22

36

12

10

6.5

6.5

60

60

15

$2.7038

More Details

NCV57530DWKR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC−16 WB LESS PINS 12 & 13

1

260

REEL

1000

No

IGBT

MOSFET

SiC MOSFET

1

Dual

Galvanic Isolation

22

36

12

10

6.5

6.5

60

60

15

$2.7038

More Details

NCV57540DWKR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC−16 WB LESS PINS 12 & 13

1

260

REEL

1000

No

IGBT

MOSFET

SiC MOSFET

1

Dual

Galvanic Isolation

22

36

12

10

6.5

6.5

60

60

15

$2.7038

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.