Isolated Single-Channel High Current Gate Driver

Overview

NCD57100 / NCD57101 are a high−current single channel SiC/IGBT/MOSFET drivers with internal galvanic isolation, designed for high system efficiency and reliability in high power applications. Its features include complementary inputs, open drain FAULT and READY outputs, active MILLER CLAMP, accurate UVLOs, DESAT protection and DESAT diagnostic function, soft turn−off at DESAT, Disable output function and separate high and low (OUTH and OUTL) driver outputs (NCx57100) for system design convenience. NCx5710y accommodates both 5V and 3.3 V signals on the input side and wide bias voltage range on the driver side including negative voltage capability. NCx5710y provides > 5kVrms (UL1577 rating) galvanic isolation and > 1424 VPK (working voltage) capabilities. NCx5710y is available in the wide−body SOIC−16 package with guaranteed 8 mm creepage distance between input and output to fulfill reinforced safety insulation requirements.

  • Solar Inverters
  • Motor Control
  • UPS
  • Industrial Power Supplies
  • Welding
  • Industrial Motors
  • Commercial HVAC
  • Data Center and Server Power Supplies
  • High Current Output(±7 A) at Miller Plateau Voltages
  • Short Propagation Delays with Accurate Matching
  • DESAT with Soft Turn Off
  • Active Miller Clamp and Negative Gate Voltage
  • High Transient & Electromagnetic Immunity
  • 5 kV Galvanic Isolation

Tools and Resources

Product services, tools and other useful resources related to NCD57100

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCD57100DWR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-16W

1

260

REEL

1000

No

IGBT

MOSFET

SiC MOSFET

1

Single

Galvanic Isolation

5

30

10

15

7

7

60

66

15

$1.584

More Details

NCD57101DWR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-16W

1

260

REEL

1000

No

IGBT

MOSFET

SiC MOSFET

1

Single

Galvanic Isolation

5

30

10

15

7

7

60

66

15

$1.584

More Details

NCV57100DWR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-16W

1

260

REEL

1000

No

IGBT

MOSFET

SiC MOSFET

1

Single

Galvanic Isolation

5

30

10

15

7

7

60

66

15

$1.584

More Details

NCV57101DWR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-16W

1

260

REEL

1000

No

IGBT

MOSFET

SiC MOSFET

1

Single

Galvanic Isolation

5

30

10

15

7

7

60

66

15

$1.584

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.