1200V High-Current, High & Low-Side, Gate-Driver IC (HVIC)

Favorite

Overview

The FAN73912A is a monolithic high and low-side gate-drive IC designed for high-voltage and high-speed driving for MOSFETs and IGBTs that operate up to +1200 V. The advanced input filter of HIN provides protection against short-pulsed input signals caused by noise. An advanced level-shift circuit offers high-side gate driver operation up to VS=-9.8 V (typical) for VBS=15 V. The UVLO circuit prevents malfunction when VCC and VBS are lower than the specified threshold voltage.

  • Electrical Contactor
  • Industrial Motor Driver
  • UPS
  • Solar Inverter
  • Ballast
  • General-Purpose Half-Bridge Topology
  • Electrical Contactor
  • Consumer & Industrial Motor Products
  • Welding Machine
  • High Voltage Power Supply
  • Floating Channel for Bootstrap Operation to +1200 V
  • Typically 2 A/ 3 A Sourcing/Sinking Current Driving Capability for Both Channels
  • Gate Driver Supply (VCC) Range from 12 V to 20 V
  • Separate Logic Supply (VDD) Range from 3 V to 20 V
  • Extended Allowable Negative VS Swing to -9.8 V for Signal Propagation at VCC=VBS=15 V
  • Built-in Cycle-by-Cycle Edge-Triggered Shutdown Logic
  • Common-Mode dv/dt Noise Canceling Circuit
  • UVLO Functions for Both Channels
  • Built-in Advanced Input Filter
  • Matched Propagation Delay Below 60 ns
  • Outputs in-Phase with Input Signal
  • Logic and Power Ground +/- 10 V Offset

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAN73912AMX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16W

3

260

REEL

1000

F

MOSFET / IGBT

2

High-Low

Junction Isolation

1225

25

25

15

2

3

500

550

50

$1.9382

More Details

Show More

1-25 of 25

Products per page

Jump to :