625V, 3.3/5V input logic compatible, 0.65/0.35A sink/source current, 3-Phase Half-Bridge Gate-Drive IC with OCP/Shutdown protection

Lifetime

Overview

The FAN73892M is a monolithic three-phase half-bridge gate-drive IC designed for high-voltage, high-speed, driving MOSFETs and IGBTs operating up to +600V.
onsemi’s high-voltage process and common-mode noise-canceling technique provide stable operation of high-side drivers under high-dv/dt noise circumstances.
An advanced level-shift circuit allows high-side gate driver operation up to VS = -9.8V (typical) for VBS =15V.
The protection functions include under-voltage lockout and inverter over-current trip with an automatic fault-clear function. Over-current protection that terminates all six outputs can be derived from an external current-sense resistor. An open-drain fault signal is provided to indicate that an over-current or under-voltage shutdown has occurred. The UVLO circuits prevent malfunction when VDD and VBS are lower than the threshold voltage.
Output drivers typically source and sink 350mA and 650mA, respectively; which is suitable for three-phase half-bridge applications in motor drive systems.

  • Motion-Industrial motor
  • Floating Channel for Bootstrap Operation to +600V
  • Typically 350mA/650mA Sourcing/Sinking Current-Driving Capability for All Channels
  • Extended Allowable Negative VS Swing to -9.8V for Signal Propagation at VDD=VBS=15V
  • Outputs Out of Phase with Input Signals
  • Over-Current Shutdown Turns Off All Six Drivers
  • Matched Propagation Delay for All Channels
  • 3.3V and 5.0V Input Logic Compatible
  • Adjustable Fault-Clear Timing
  • Built-in Advanced Input Filter
  • Built-in Shoot-Through Prevention Logic
  • Built-in Soft Turn-Off Function
  • Common-Mode dv/dt Noise-Canceling Circuit
  • Built-in UVLO Functions for All Channels

Tools and Resources

Product services, tools and other useful resources related to FAN73892

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAN73892MX

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOIC-28W

3

260

REEL

1000

No

-

6

-

-

625

25

50

30

0.35

0.65

50

30

50

$1.5798

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.