625V, 3.3/5V input logic compatible, 0.65/0.35A sink/source current, 3-Phase Half-Bridge Gate-Drive IC with OCP/Shutdown protection

Favorite

Overview

The FAN7389 is a monolithic three-phase half-bridge gate-drive IC designed for high-voltage, high-speed driving MOSFETs and IGBTs operating up to +600V.
ON Semiconductor’s high-voltage process and common-mode noise canceling technique provide stable operation of high-side drivers under high-dv/dt noise circumstances.
An advanced level-shift circuit allows high-side gate driver operation up to VS = -9.8V (typical) for VBS = 15V.
The protection functions include under-voltage lockout and inverter over-current trip with an automatic fault-clear function.
Over-current protection that terminates all six outputs can be derived from an external current-sense resistor. An open-drain fault signal is provided to indicate that an over-current or under-voltage shutdown has occurred.
The UVLO circuits prevent malfunction when VDD and VBS are lower than the specified threshold voltage.
Output drivers typically source and sink 350mA and 650mA, respectively; which is suitable for three-phase half-bridge applications in motor drive systems.

  • Motion-Industrial motor
  • Floating Channels for Bootstrap Operation to +600V
  • Typically 350mA/650mA Sourcing/Sinking Current Driving Capability for al Channels
  • Extended Allowable Negative VS Swing to -9.8V for Signal Propagation at VDD=VBS=15V
  • Output In-Phase with Input Signal
  • Over-Current Shutdown Turns off All Six Drivers
  • Matched Propagation Delay for All Channels
  • 3.3V and 5.0V Input Logic Compatible
  • Adjustable Fault-Clear Timing
  • Built-in Advanced Input Filter
  • Built-in Shoot-Through Prevention Logic
  • Built-in Soft Turn-Off Function
  • Common-Mode dv/dt Noise Canceling Circuit
  • Built-in UVLO Functions for All Channels

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAN7389MX1

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SOIC-28W

3

260

REEL

1000

Y

-

6

-

-

625

25

50

30

0.35

0.65

500

500

50

$1.6394

More Details

Show More

1-25 of 25

Products per page

Jump to :