Low-Side Gate Drivers, Dual 4-A High-Speed

Active, Not Rec

Overview

The FAN3223-25 family of dual 4 A gate drivers is designed to drive N-channel enhancement-mode MOSFETs in low-side switching applications by providing high peak current pulses during the short switching intervals. The driver is available with either TTL or CMOS input thresholds. Internal circuitry provides an under-voltage lockout function by holding the output LOW until the supply voltage is within the operating range. In addition, the drivers feature matched internal propagation delays between A and B channels for applications requiring dual gate drives with critical timing, such as synchronous rectifiers. This also enables connecting two drivers in parallel to effectively double the current capability driving a single MOSFET.The FAN322X drivers incorporate MillerDrive™ architecture for the final output stage. This bipolar-MOSFET combination provides high current during the Miller plateau stage of the MOSFET turn-on / turn-off process to minimize switching loss, while providing rail-to-rail voltage swing and reverse current capability.The FAN3223 offers two inverting drivers and the FAN3224 offers two non-inverting drivers. Each device has dual independent enable pins that default to ON if not connected. In the FAN3225, each channel has dual inputs of opposite polarity, which allows configuration as non-inverting or inverting with an optional enable function using the second input. If one or both inputs are left unconnected, internal resistors bias the inputs such that the output is pulled LOW to hold the power MOSFET OFF.The FAN3224TUM1X-F085 and FAN3224TM1X-F085 are proposed in a SO8 package with exposed pad, to improve heat dissipation for fast switching application such as On Board Charger in EV/HEV.

  • Switch-Mode Power Supplies
  • High-Efficiency MOSFET Switching
  • Synchronous Rectifier Circuits
  • DC-to-DC Converters
  • Motor Control
  • Automotive-Qualified Systems (F085 version)
  • On Board Charger
  • EV/HEV
  • SO8 with Exposed Pad
  • Industry-Standard Pinouts
  • 4.5-V to 18-V Operating Range
  • 5-A Peak Sink/Source at VDD = 12 V
  • Choice of TTL or CMOS Input Thresholds
  • Three Versions of Dual Independent Drivers:
     -Dual Inverting + Enable (FAN3223)
     -Dual Non-Inverting + Enable (FAN3224)
     -Dual-Inputs (FAN3225)
  • Internal Resistors Turn Driver Off If No Inputs
  • MillerDrive™ Technology
  • 12-ns / 9-ns Typical Rise/Fall Times (2.2-nF Load)
  • Under 20-ns Typical Propagation Delay Matched within 1 ns to the Other Channel
  • Double Current Capability by Paralleling Channels
  • 8-Lead 3x3 mm MLP or 8-Lead SOIC Package
  • Rated from –40°C to +125°C Ambient
  • Automotive Qualified to AEC-Q100 (F085 Version)

Tools and Resources

Product services, tools and other useful resources related to FAN3224TM1X-F085

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAN3224TM1X-F085

Loading...

Active, Not Rec

View__CAD

Pb

A

H

P

SOIC-8 EP

3

260

REEL

2500

Yes

MOSFET

2

Dual

Non-Isolated

-

18

-

-

5

5

17

17

20

$0.7152

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.