Dual-4 A, High-Speed,
Low-Side Gate Drivers

Obsolete

Overview

The FAN3213 and FAN3214 dual 4 A gate drivers are designed to drive N-channel enhancement-mode MOSFETs in low-side switching applications by providing high peak current pulses during the short switching intervals. They are both available with TTL input thresholds. Internal circuitry provides an under-voltage lockout function by holding the output LOW until the supply voltage is within the operating range. In addition, the drivers feature matched internal propagation delays between A and B channels for applications requiring dual gate drives with critical timing, such as synchronous rectifiers. This also enables connecting two drivers in parallel to effectively double the current capability driving a single MOSFET.The FAN3213/14 drivers incorporate MillerDrive™ architecture for the final output stage. This bipolar-MOSFET combination provides high current during the Miller plateau stage of the MOSFET turn-on / turn-off process to minimize switching loss, while providing rail-to-rail voltage swing and reverse current capability.The FAN3213 offers two inverting drivers and the FAN3214 offers two non-inverting drivers. Both are offered in a standard 8-pin SOIC package.

  • Industry-Standard Pin out
  • 4.5 to 18V Operating Range
  • 5A Peak Sink/Source at VDD = 12V
  • 4.3A Sink / 2.8A Source at VOUT = 6V
  • TTL Input Thresholds
  • Two Versions of Dual Independent Drivers:
    - Dual Inverting (FAN3213)
    - Dual Non-Inverting (FAN3214)
  • Internal Resistors Turn Driver Off If No Inputs
  • MillerDrive™ Technology
  • 12ns / 9ns Typical Rise/Fall Times with 2.2nF Load
  • Typical Propagation Delay Under 20ns Matched within 1ns to the Other Channel
  • Double Current Capability by Paralleling Channels
  • Standard SOIC-8 Package
  • Rated from –40°C to +125°C Ambient
  • Automotive Qualified to AEC-Q100 (F085 Version)

Tools and Resources

Product services, tools and other useful resources related to FAN3214T_F085

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAN3214TMX-F085

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-8

3

260

REEL

2500

No

MOSFET

-

Dual

Non-Isolated

-

18

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.