1200V Half-Bridge Gate Driver, 2.5 A Source/3.4 A Sink, SOIC-8 package

Overview

The FAD8253 is a monolithic half-bridge gate drive IC designed for high voltage, high speed driving IGBTs operating up to +1200V.ON’s high-voltage process and common-mode noise canceling technique provide stable operation of high-drivers under high-dV/dt noise circumstances.An advanced level-shift circuit allows high-side gate driver transient operation down to VS = -15V for VBS = 15V.UVLO circuits tailored to IGBT as per FAD8253 IC to prevent malfunction when VDD and VBS are lower than the specified threshold voltage.The output drivers of FAD8253 source/sink 2.5A/3.4A (typical), respectively, which is suitable for half-bridge and full-bridge applications in motor drive systems.

  • High Voltage Auxiliary motor drive
  • Generic Half-Bridge and Full-Bridge Driver
  • Switching Mode Power Supplies and On-Board Chargers
  • EV/HEV
  • Qualified to AEC Q100
  • Floating channel for boostrap operation to +1200V
  • Allowable negative VS transient down to -15V at VBS=15V
  • Built-in common mode dV/dt noise canceling circuit
  • Separate power and signal ground for enhanced immunity against high dI/dt
  • Matched propagation delay <50ns
  • 3.3V and 5V input logic compatible
  • Built in shoot-through prevention logic with 120ns (typ) dead time
  • Built-in UVLO functions for high and low sides with thresholds optimized for IGBTs
  • Built-in low side short-circuit protection function with fault reporting function; with low side soft shutdown.
  • In SOIC14NB with Non Connected pins for High Voltage creepage and clearance requirements
  • Peak Output current capability 2.5A Source 3.4A Sink

Tools and Resources

Product services, tools and other useful resources related to FAD8253MX-1

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAD8253MX-1

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

MOSFET / IGBT

2

Half-Bridge

Junction Isolation

25.3

25

25

26

2

2.5

95

95

~NA~

$1.4222

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.