600V, 4A, SOIC-8,High-Side Gate Drive IC

Overview

The FAN7171MX is a monolithic high-side gate drive IC, which can drive high-speed MOSFETs and IGBTs that operate up to +600V. It has a buffered output stage with all NMOS transistors designed for high pulse current driving capability and minimum cross-conduction.
Onsemi’s high-voltage process and common-mode noise cancelling techniques provide stable operation of the high-side driver under high-dv/dt noise circumstances. An advanced level-shift circuit offers high-side gate driver operation up to VS=-13V (typical) for VBS=15V.
The UVLO circuit prevents malfunction when VBS is lower than the specified threshold voltage.
The high-current and low-output voltage drop feature makes this device suitable for sustaine switch driver and energy recovery switch driver in the Plasma Display Panel application, motor drive inverter, switching power supply, and high-power DC-DC converter applications.

  • Common Rail Injection Systems
  • DC−DC Converter
  • Motor Drive (Electric Power Steering, Fans)
  • Automotive Gate Driver
  • Under− Voltage Lockout for VBS
  • Floating Channel for Bootstrap Operation to +600 V
  • 4 A Sourcing and 4 A Sinking Current Driving Capability
  • Common−Mode dv/dt Noise−Cancelling Circuit
  • 3.3 V and 5 V Input Logic Compatible
  • Output In−phase with Input Signal

Tools and Resources

Product services, tools and other useful resources related to FAD7171MX

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAD7171MX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

MOSFET / IGBT

1

High Side

Non-Isolated

VDD+0.3

~NA~

18

19

~NA~

~NA~

100

95

~NA~

$0.8606

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.