600V 3A automotive half bridge gate driver IC

Overview

The FAD6263 is an automotive half bridge gate-driver IC, providing 2 complementary outputs for driving power MOSFETs or IGBTs.The output stages have separate pull up and pull down transistor to adjust the turn on and turn off speed without the need of external diodes. It saves the cost of external passive components as well as PCB space.The protection feature includes an Under Voltage Lock Out (UVLO) for both channels, as well as a shutdown pin that can be used either as an enable pin or in a latch state. The shutdown state is cleared with a separate Reset pin.The SOIC16 package provides enough clearance and creepage distance for HV application, as well as a separate signal and power ground for enhance immunity against ground offset, down to -8V.onsemi’s high-voltage process and common-mode noise canceling technique provide stable operation of high-drivers under high dV/dt noise circumstances. An advanced level-shift circuit allows high-side gate driver operation up to VS = -10V for VBS = 15V.

  • Automotive A/C compressor
  • High power auxiliary motor drive
  • EV/HEV
  • Separate Pull Up and Pull Down Outputs
  • Shoot-Through Protection with adjustable Dead-Time
  • Under Voltage Lock Out (UVLO) for Both Channels
  • Shutdown Pin with Latched Fault State and Separate Reset Pin
  • Extended Allowable Negative Vs down to −10V with Signal Propagation Capability
  • Separate Signal and Power Ground for Enhanced Noise Immunity
  • Fast Driver with max 100ns Propagation Delay
  • Matched Propagation Delay
  • Immune to min ±50V/ns dVs/dt
  • Gate Drive Supply Range from 10V to 22V
  • SOIC-16 Package with Non Connected Pins Meeting High Voltage Clearance Requirements
  • Qualified to AEC Q100

Tools and Resources

Product services, tools and other useful resources related to FAD6263M1X

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAD6263M1X

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

Yes

IGBT

MOSFET

2

Half-Bridge

Junction Isolation

600

25

20

20

-

-

-

-

-

$1.2625

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.