Dual Low-Side Gate Driver, 4 A, High-Speed

Overview

The FAD3224T family of dual 4 A gate drivers is designed to drive N-channel enhancement-mode MOSFETs in low-side switching applications by providing high peak current pulses during the short switching intervals. Internal circuitry provides an under-voltage lockout function by holding the output LOW until the supply voltage is within the operating range. In addition, the drivers feature matched internal propagation delays between A and B channels for applications requiring dual gate drives with critical timing, such as synchronous rectifiers. This also enables connecting two drivers in parallel to effectively double the current capability driving a single MOSFET. The FAD3224 has dual independent enable pins that default to ON if not connected. If one or both inputs are left unconnected, internal resistors bias the inputs such that the output is pulled LOW to hold the power MOSFET OFF.

  • Switch-Mode Power Supplies
  • High-Efficiency MOSFET Switching
  • Synchronous Rectifier Circuits
  • DC-to-DC Converters
  • Motor Control
  • Automotive-Qualified Systems (F085 version)
  • Automotive
  • Industry-Standard Pinouts
  • 4.5-V to 30-V Operating Range
  • 5-A Peak Sink/Source per channel at VDD = 12 V
  • 4.3-A Sink / 2.8-A Source per channel at VOUT = 6 V
  • two Versions of Dual Drivers:
     - Non Inverting + Enable + high UVLO (FAN3224TUMX)
     - Non-Inverting + Enable + low UVLO (FAN3224TMX)
  • TTL Input Thresholds
  • Internal Resistors Turn Driver Off If No Inputs
  • 12-ns / 9-ns Typical Rise/Fall Times (2.2-nF Load)
  • Under 20-ns Typical Propagation Delay Matched within 1 ns to the Other Channel
  • Double Current Capability by Paralleling Channels
  • 8-Lead 8-Lead SOIC Package
  • Rated from –40°C to +125°C Ambient
  • Automotive Qualified to AEC-Q100 (F085 Version)

Tools and Resources

Product services, tools and other useful resources related to FAD3224TUMX-F085

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAD3224TUMX-F085

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

3

225

REEL

2500

No

~NA~

2

Low Side

~NA~

30

30

20

17

-2.8

4.3

29

29

4

$0.7062

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.