110V, 2.5A, SOIC-8, Single Channel Floating Gate Drivers with Desaturation Protection

Overview

The FAD3151MXA is a single channel floating automotive gate driver suitable for driving high−speed power MOSFETs up to 110V.  Designed in a SOI technology, the driver is ideal for applications that require noise immunity against severe negative
transients and ground offset up to −80 V. The FAD3151MXA driver has integrated desaturation detection to protect power switches during short−circuit and over−current conditions. The driver is also equipped with a soft shutdown feature, which initiates a soft shutdown of driver outputs upon desat detection, thus preventing possible overvoltage across power MOSFETs during a heavy−load condition.

The FAD3151MXA driver is equipped with bidirectional fault reporting pin that can generate a fault output during desat and under−voltage lockout (UVLO) condition. The bidirectional nature of the fault−reporting pin allows the driver to respond to external fault commands, thereby facilitating fault communication across the system. 

In summary, the FAD3151MXA is a versatile driver with features like desat detection, soft shutdown, fault reporting capability, UVLO protection, and charge pump.  Designed to be used with the FAD3171MXA

  • Gate Driver for 80V and 100V MOSFETs
  • 48 V Belt Starter Generator
  • 48 V Auxiliary Motor Control (A/C compressor, e−turbo)
  • 48 V Battery Switches
  • 48 V DC−DC converter
  • PTC Heater, Active Discharge Circuit etc.
  • Automotive Gate Driver
  • Single Channel Gate Driver with 110 V floating Vs capability
  • MOSFET Drain−Source Desaturation Detection with Soft Shutdown
  • 2.5 A Output Source and Sink Current
  • Under−voltage Lock Out for both Input Logic and Output Stage
  • High Speed Driver with Short Propagation Delay
  • Negative Transient Capability up to −80 V
  • 3.3 V and 5 V Input Logic Compatible

Tools and Resources

Product services, tools and other useful resources related to FAD3151MXA

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAD3151MXA

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

MOSFET

1

High Side

Junction Isolation

135

18

15

10

2.5

2.5

50

50

~NA~

$1.944

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.