Ignition Gate Driver IC

Overview

The FAD1110-F085 is designed to directly drive an ignition IGBT and control the current and spark event of the coil. The coil current is controlled via the differential input pins. When the input is driven "high", the output of the FAD1110 is enabled to turn on the IGBT and thus start charging the ignition coil.

  • The FAD1110−F085 is an advanced Ignition IGBT control IC
    available in a SO8 package. This full featured Smart
    Ignition IGBT Driver is particularly advantageous in “switch on coil”
    applications where size and system performance of the ignition driver
    are important
  • Automotive
  • Control IGBT Current Limiting through VSENSE Pin
  • Differential Input for Ground Shift Disturbances Suppression
  • Signal Line Input Buffer
  • Input Spike Filter
  • Operation from Ignition or Battery Line
  • Ground Shift Tolerance −2 V to 3 V
  • Programmable Maximum Dwell Tim
  • Hard Shutdown Following Max Dwell Time Out

Tools and Resources

Product services, tools and other useful resources related to FAD1110-F085

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAD1110-F085

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

3

225

REEL

2500

No

~NA~

1

Single

~NA~

-5 / 18

28

~NA~

~NA~

~NA~

~NA~

17000

17000

~NA~

$0.894

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.