Ignition Gate Driver IC

Overview

The FAD1101B−F085 is designed to directly drive an ignition IGBT and control the current and spark event of the coil. The coil current is controlled via the input pin. When the input is driven high, the output of the FAD1101B−F085 is enabled to turn on the IGBT and start charging the coil. the product features a current-sense feedback.

  • Switch on Coil
  • Automotive
  • Control IGBT Current Limiting through Vsense Pin
  • Signal Line Input Buffer
  • Input Spike Filter
  • Programmable Maximum Dwell Time
  • Ground Shift Tolerance ±1.5V
  • Current Flag Output
  • Hard Shutdown following Max Dwell Time Out
  • Overvoltage shutdown
  • 2-Point current flad

Tools and Resources

Product services, tools and other useful resources related to FAD1101B-F085

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAD1101B-F085

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

3

225

REEL

2500

No

~NA~

1

Single

~NA~

-2 / 16

28

~NA~

~NA~

~NA~

~NA~

15000

15000

~NA~

$0.8277

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.